SLC Series - Class G Medium Time-Lag Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The unique design of Littelfuse’s compact SLC series Class G fuses provide additional time-delay over competitive products which increases system reliability.

Compact Class G fuses were the first fuse series to approach midget fuse dimensions and meet NEC requirements for branch-circuit protection. The unique dimensions of SLC series Class G fuses prevents insertion of lower voltage fuses in Class G fuse holders. The fuse’s varying length prevents insertion of higher ampere rated fuses in fuse holders designed for lower ampere ratings.

Class CC fuses are replacing Class G fuses in many new designs. Class CC fuses’ superior time delay plus higher voltage and interrupting ratings meet the needs of modern circuits. Littelfuse’s introduction of POWR-PRO® CCMR series fuses, with ratings up to 60 Amperes for providing branch circuit protection, are accelerating this trend.

Safety:
  • 100,000 A.I.R. — Reliable interruption of all overcurrents up to 100,000 amperes.
  • Current limiting design reduces damage to equipment caused by heating and magnetic effects of short circuit currents.
  • Medium time-delay allows fuses to be sized closer to actual equipment requirements — no need to greatly oversize to withstand harmless equipment or system surges.
Reduced Downtime:
  • Medium time-delay may reduce downtime caused by power surges or equipment demands.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningSizeStockSamplesCompare
0SLC002.HXRIndustrial CartridgeCheckOrder
0SLC003.HXRIndustrial CartridgeCheckOrder
0SLC030.HXRIndustrial CartridgeCheckOrder
0SLC035.HXRIndustrial CartridgeCheckOrder
SLC.5000.5100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC0011100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC0022100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC0033100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC0044100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC0055100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC0066100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC0088100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC01010100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC01212100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC01515100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC02020100 kA @ 600 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC02525100 kA @ 480 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC03030100 kA @ 480 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC03535100 kA @ 480 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC04040100 kA @ 480 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC04545100 kA @ 480 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC05050100 kA @ 480 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder
SLC06060100 kA @ 480 VacMedium-Acting/Medium Time Lag/Medium Time DelayIndustrial CartridgeCheckOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0SLC002.HXR SLC 2A RHEEM PACKAGING RoHS No 03/15/2006 PbFree No 03/15/2006
0SLC003.HXR SLC 3A RHEEM RoHS No 03/15/2006 PbFree No 03/15/2006
0SLC030.HXR SLC 30A RHEEM RoHS No 03/15/2006 PbFree No 03/15/2006
0SLC035.HXR SLC 35A RHEEM RoHS No 03/15/2006 PbFree No 03/15/2006
0SLC.500T FUS 600V MED T/D CLASS G .500A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC001.T FUS 600V MED T/D CLASS G 1A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC002.T FUS 600V MED T/D CLASS G 2A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC003.T FUS 600V MED T/D CLASS G 3A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC004.T FUS 600V MED T/D CLASS G 4A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC005.T FUS 600V MED T/D CLASS G 5A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC006.T FUS 600V MED T/D CLASS G 6A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC008.T FUS 600V MED T/D CLASS G 8A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC010.T FUS 600V MED T/D CLASS G 10A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC012.T FUS 600V MED T/D CLASS G 12A RoHS No 03/15/2006 PbFree No 03/15/2006
0SLC015.T FUS 600V MED T/D CLASS G 15A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC020.T FUS 600V MED T/D CLASS G 20A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC025.T FUS 480V MED T/D CLASS G 25A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC030.T FUS 480V MED T/D CLASS G 30A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC035.T FUS 480V MED T/D CLASS G 35A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC040.T FUS 480V MED T/D CLASS G 40A RoHS No 03/15/2006 PbFree No 03/15/2006
0SLC045.T FUS 480V MED T/D CLASS G 45A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC050.T FUS 480V MED T/D CLASS G 50A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
0SLC060.T FUS 480V MED T/D CLASS G 60A RoHS No 03/15/2006 PbFree No 03/15/2006 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.