MINI® Diode Series - MINI® Diode

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Operating Temp.: -40°C to +85°C
  • Diode Rating: 1.0 A
  • Max P.I.V.: Optional
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N

Access specifications, certifications, check availability and order parts below

Catalog #FamilyIndicatingLead FreePublic PartStatusStockSamplesCompare
02400104MINI TypeNoNoYesActiveCheckOrder
02400110NoYesYesActiveCheckOrder
02400113NoNoActiveCheckOrder
02400115NoYesYesActiveCheckOrder
02400117NoYesYesActiveCheck
02400119NoNoYesActiveCheckOrder
02400120NoNoYesActiveCheckOrder
02400510NoYesActiveCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02400104LXN Diode - Mini 1A/400V, 50 pc RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
02400104P Diode - Mini 1A/400V 2000 pc Packard RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
02400110P Diode - Mini 1A/400V 2000 pc Ford RoHS No 08/01/2012 PbFree No 08/01/2012
02400113P Diode - Mini 1A/400V 2000 pc RoHS No 08/01/2012 PbFree No 08/01/2012
02400115P Diode - Mini 1A/1000V, 2000 pc RoHS No 08/01/2012 PbFree No 08/01/2012 Yes
08/01/2012
02400117P Legacy: Diode - TVS Mini 1.5KW 2000 pc RoHS No 08/01/2012 PbFree No 08/01/2012 Yes
08/01/2012
02400119P Diode - Mini 1A with Resistor Body RoHS No 08/01/2012 PbFree No 08/01/2012 Yes
08/01/2012
02400120P Diode - Mini 1.5A/400V, 2000 pc RoHS No 08/01/2012 PbFree No 08/01/2012 Yes
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.