Diodes / Resistors Series - MINI® / ATO® Automotive Diodes and Resistors

Roll Over to Zoom

MINI® Automotive Resistors Information:

  • Operating Temp.: -40°C to +85°C
  • Resistor Value: Optional
  • Power Rating: Up to 1/2 W
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N

Access specifications, certifications, check availability and order parts below

Catalog #Lead FreeStockSamplesCompare
02400106Check
02400107Check
02400108YesCheckOrder
02400109CheckOrder
02400111CheckOrder
02400112NoCheckOrder
02400114CheckOrder
02400118YesCheckOrder
02400511CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.