ATO® Shunt Series - ATO® Series Shunt

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Operating Temp.: -40°C to +125°C
  • Maximum Continuous Load Rating: 35A
  • Body Material: Thermoplastic (UL 94V0 Rated)
  • Term. Material: Brass Tin Plated

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyIndicatingLead FreePublic PartStatusCurrent Rating (Max)StockSamples
0240009420ATO TypeNoYesYesActive20CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02400094P Shunt - ATO Assembly RoHS No 06/07/2002 PbFree No 06/07/2002 No
10/07/2013
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.