ATO Smart Glow Series - Aftermarket - 257 Series - ATO® Fast-Acting Automotive Blade Fuse Smart Glow

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® Fuse was designed and patented by Littelfuse in 1976 and set the standard for automotive circuit protection. It features industry standard color coding to indicate amperage rating.

Smart Glow fuses are innovative automotive style fuses (ATO, Mini, Maxi and glass tube) that feature an indicator light that glows when the fuse is blown, saving time to troubleshoot an open circuit.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse Style/SeriesCurrent Rating (Max)Voltage Rating MaxStockSamplesCompare
0ATO003.MXGLOATO3CheckOrder
0ATO003.VPGLOATOCarded ProductCheckOrder
0ATO005.VPGLOATOCarded Product10CheckOrder
0ATO07.5VPGLOATOCarded ProductCheckOrder
0ATO005.MXGLOATOCheckOrder
0ATO010.VPGLOATOCarded Product15CheckOrder
0ATO015.VPGLOATOCarded Product20CheckOrder
0ATO07.5MXGLOATO7.5CheckOrder
0ATO020.VPGLOATOCarded Product25CheckOrder
0ATO015.MXGLOATO15CheckOrder
0ATO025.VPGLOATOCarded Product30CheckOrder
0ATO030.VPGLOATOCarded Product35CheckOrder
0ATO020.MXGLOATO20CheckOrder
0ATO025.MXGLOATO25CheckOrder
0ATO030.MXGLOATO30CheckOrder
0ATO003.VPGLO5
Obsolete: 2015 -06-19
ATO5
0ATO010.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO015.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO020.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO025.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO030.TPGLO5
Obsolete: 2016 -12-06
ATOCarded Product
0ATO07.5VPGLO5
Obsolete: 2015 -06-19
ATO
0ATO003.VXGLO
Obsolete: 2015 -01-26
ATO5
0ATO005.VXGLO
Obsolete: 2015 -01-26
ATO10
0ATO07.5VXGLO
Obsolete: 2015 -01-26
ATO3032
0ATO010.VXGLO
Obsolete: 2015 -01-26
ATO15
0ATO015.VXGLO
Obsolete: 2015 -01-26
ATO20
0ATO035.VPGLO
Obsolete: 2015 -01-26
ATO7.5
0ATO020.VXGLO
Obsolete: 2015 -01-26
ATO25
0ATO040.VPGLO
Obsolete: 2015 -01-26
ATO7.5
0ATO025.VXGLO
Obsolete: 2015 -01-26
ATO30
0ATO030.VXGLO
Obsolete: 2015 -01-26
ATO40
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0ATO020.MXGLO Fuse - ATO SmartGlow 32VDC 20A 1000 pc RoHS No 07/30/2012 PbFree No 07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.