ISF Fuseholder Series - International Shock-Safe Panel Mount Fuseholder for 3AG Fuses Low Profile Body with Black Fingergrip Knob

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

ISF Series Panel Mount Fuse Holders are designed for 3AG Glass Style fuses to eliminate the possibility of electrical shock from the installed fuse, as defined in IEC standards 65 and 257. These Shock-Safe fuse holders feature a low profile body, finger-grip knob, and anti-tease feature that eliminates circuit interruption when knob is accidentally depressed. UL-listed and CSA Certified. Recognized under UL’s Components Program.

Features and Benefits

  • Shock-Safe Design eliminates accidental shock to installer/ operator
  • Low Profile Body for Sleek Installation
  • Straight 3/16” Quick Connect terminals for easy wiring
  • Can be installed to a panel without a screwdriver
  • UL & CSA Recognized to 20A, 250V

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeCurrent Rating (Max)StockSamplesCompare
03453LF2XPGlass20CheckOrder
03453LF8XP
Obsolete: 2018 -01-15
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03453LF2XP ACS INTL 3AG PANEL MOUNT FUSEHLDR RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
03453LF8XP 03453LF8XP RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.