LP MINI® Fuse Series - Aftermarket - Low Profile MINI® Blade Fuse

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Low Profile MINI® fuse has similar performance characteristics as the standard MINI® fuse. The lower overall height allows for more space and weight savings. The Low Profile MINI® fuse is designed to mate with tuning-fork terminals, which provides additional weight and material savings in fuse box designs by
eliminating the need for female box terminals.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LMIN005.VP Fuse LowProfile Mini 58VDC Card 5A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN005.V Fuse - LP Mini 58VDC Silver 5A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN07.5V Fuse - LP Mini 58VDC Silver 7.5A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN010.VP Fuse LowProfile Mini 58VDC Card 10A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN010.V Fuse - LP Mini 58VDC Silver 10A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN015.VP Fuse LowProfile Mini 58VDC Card 15A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN015.V Fuse - LP Mini 58VDC Silver 15A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN020.VP Fuse LowProfile Mini 58VDC Card 20A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN020.V Fuse - LP Mini 58VDC Silver 20A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN025.VP Fuse LowProfile Mini 58VDC Card 25A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN025.V Fuse - LP Mini 58VDC Silver 25A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN030.VP Fuse LowProfile Mini 58VDC Card 30A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN030.V Fuse - LP Mini 58VDC Silver 30A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.