MSXL Series Microswitch Series - High-Speed Fuse Microswitch

MSXL2000C
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse MSXL Series external mount microswitches offer permanent blown fuse indication to PSX Series High-Speed Square-Body Semiconductor Fuses. They have one normally open (N.O.) and one normally closed (N.C.) contact rated for 4A, 250 V ac.

These microswitches have a visual red flap or arm indicator that releases after fuse blown condition and can also be used for resetting the microswitch contacts.

Features/Benefits

  • Available to fit PSX Series fuse case sizes 1XL–3XL
  • Internal microswitch UL Recognized
  • Red flap visual indicator and contact reset mechanism

Access specifications, certifications, check availability and order parts below

Catalog #StockSamples
MSXL2000CCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MSXL2000C MS SERIES MICROSWITCH FOR PSX SIZE XL RoHS No 12/11/2019 PbFree No 12/11/2019 No
12/11/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items