Jobber Display Board Series - Aftermarket - Jobber Fuseholder Display Boards

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Eye-catching “self-sell” merchandising boards for wall mount display. Fuseholder Boards contain 12 fuseholders. Jobber Board measures: 10" x 16-1/2"

ATO® Heavy Duty In-Line Fuseholder Display - 094303

Contains 12 Heavy Duty In-line Fuseholders (Part number FHA 30) for ATO® fuses up to 30 amps. Each holder has two 4" leads of 12 gauge orange wire. 30 amp ATO Fuse included.

Glass Fuse Heavy Duty In-line Fuseholder Display - 094292

Contains 12 Heavy Duty In-line Fuseholders (Part number FNY 30). Spring loaded heavy duty glass fuseholder includes AGC 30 amp fuse for GM air conditioner, heater blower motors or other heavy duty applications. Supplied with two 4" wire leads of 12 gauge orange wire.

Access specifications, certifications, check availability and order parts below

Catalog #StockCompare
0940292ZRacks/Kits/AssortmentsCheck
0940303ZKitCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
00940303Z ACS JBR BRD ATO HD INLN FSHLDR RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.