FRCK Series - Fuse Replacement and Custom Kit

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Fuse Replacement and Custom Kits help reduce downtime by providing mobile storage and organization for replacement fuses. The FRCK Series provides a custom solution that can be filled with multiple fuse series that are more common or specific to your needs or application.

Features:

  • Custom sized compartments fit various fuse series
  • Large kit features a convenient handle for carrying
  • Each kit comes with a blank label on the inside cover so users can write in part numbers or use bar code labels to help with refills.

Access specifications, certifications, check availability and order parts below

Catalog #
FRCK-LG
Obsolete: 2024 -08-20
FRCK-MD
Obsolete: 2024 -08-20
FRCK-OG
Obsolete: 2024 -08-20
FRCK-SM
Obsolete: 2024 -08-20
To request product environmental information, please complete the Product Environmental Information Request Form.