Add-A-Circuit MINI Carded Series - MINI® Add-A-Circuit® Kit

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Add-A-Circuit MINI / LPMINI / MICRO2 Fuse Holder Kits allow for easy installation of additional circuits without any cutting or splicing of existing wire (thus maintaining new car warranty). Turns one fuse slot into two while providing protection to both resulting circuits. Blister Pack Kit comes packaged with 3A, 5A, 7.5A, and 10A fuses of the corresponding fuse style.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse Style/SeriesFuse TypeCurrent Rating (Max)Voltage Rating MaxStockSamplesCompare
0FHM0200ZMINIMINI3032CheckOrder
0FHM0200Z-NC
0FHM0200ZPMINIMINI4032Check
FHLM0200ZMINI80CheckOrder
FHLM0200ZPAMINI30CheckOrder
FHM20200ZMICRO40CheckOrder
FHM20200ZPAMICRO100CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHM0200Z ACS MINI ADD-A-CIRCUIT BULK RoHS No 12/14/2002 PbFree No 12/14/2002 No
0FHM0200ZP ACS MINI ADD-A-CIRCUIT CARD RoHS No 12/14/2002 PbFree No 12/14/2002 No
FHM20200Z Holder Micro2 Add-A-Circuit RoHS No 01/01/2008 PbFree No 01/01/2008
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.