Add-A-Circuit ATO Series - ATO® Add-A-Circuit® Kit

row 80 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Add-A-Circuit ATO Fuse Holder Kits allow for easy installation of additional circuits without any cutting or splicing of existing wire (thus maintaining new car warranty). Turns one fuse slot into two while providing protection to both resulting circuits. Blister Pack Kit comes packaged with 3A, 5A, 7.5A, and 10A ATO fuses.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse Style/SeriesFuse TypeCurrent Rating (Max)Voltage Rating MaxStockSamplesCompare
0FHA0200ZATOATO4032CheckOrder
0FHA0200ZPATOATO4032Check
0FHA0200ZPA
Obsolete: 2018 -01-15
ATO50
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHA0200Z ACS ATO ADD-A-CIRCUIT BULK RoHS No 08/03/2012 PbFree No 08/03/2012 No
08/03/2012
0FHA0200ZP ACS ATO ADD-A-CIRCUIT CARD RoHS No 08/03/2012 PbFree No 08/03/2012 No
08/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.