LFCD Series - Class CD Indicating Fuse Block

LFCD
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features and Benefits
  • DIN Rail (snap-to-release) mountable optional
  • Universal mounting holes make for easy replacement
  • Rejection feature that prevents the insertion of fuses with lower interrupting rating or voltage ratings
  • Clip design reduces resistance and heat
  • Non DIN Rail fuse blocks have interlocking feature allowing ganging to produce a fuseblock with any number of poles
  • Covers available for most amperages

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LFC600601CIDClass CDYesCheckOrder
LFC600601CID-HXCheckOrder
LFC600602CIDClass CDYesCheckOrder
LFC600602CID-HXCheckOrder
LFC600603CIDClass CDYesCheckOrder
LFC600603CID-HXCheckOrder

  • Showing 1 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFC600601CID 600V CLASS CD BLOCK 60A 1 POLE RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
LFC600602CID 600V CLASS CD BLOCK 60A 2 POLE RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
LFC600603CID 600V CLASS CD BLOCK 60A 3 POLE RoHS No 08/06/2012 PbFree No 08/06/2012 No
08/06/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.