PTF Series - Circuit Board Mountable

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PTF Fuse Blocks rated at 6.3 amps up to 250V for 5x20mm fuse size

 

Features:

  • RoHS compliant and Lead-free
  • Include version of plug in to maintain the fuseblock into the correct position, while soldering process
  • Tin-plated leads for easy soldering process
  • UL Recognized to UL 4248-1
  • Low profile design for PC board mountable terminals for Pb-free wave soldering process

Applications:

  • Power Supply
  • Wireless LAN Access Point
  • Battery Control Module
  • DC Motor Drives
  • Appliances
  • Control panels
 

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)IndicatingStockSamplesCompare
00BS0232PNoCheckOrder
0PTF0075P6.3NoCheckOrder
0PTF0077P6.3NoCheckOrder
0PTF0078P6.3NoCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.