GDB Series - Global Touch-Safe Distribution Blocks

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

POWR-BLOKS Global Distribution Blocks add safety and mounting versatility to our distribution block solutions. The Global Distribution Blocks are approved to UL standards. The Global Distribution Blocks are IP20 finger safe to reduce the risk of contact and eliminates the need for block or panel covers. Installation is quick an easy, all blocks can be mounted on DIN rail or to the panel.

Features and Benefits

  • Global part meeting UL standards
  • Space saving design
  • Integrated touch-safe cover to increase safety
  • IP20 protection rating
  • Mounts to DIN rail or panels
  • Reliable brass connections

Access specifications, certifications, check availability and order parts below

Catalog #IndicatingStockSamplesCompare
GDB60801ZNoCheckOrder
GDB61151ZNoCheckOrder
GDB61153ZNoCheckOrder
GDB61601ZNoCheckOrder
GDB61753ZNoCheckOrder
GDB63101ZNoCheckOrder
GDBAD211Z
GDBAD241ZCheckOrder
GDBAD421Z
GDBAD451ZCheckOrder
GDBAD741ZCheckOrder
GDBAP451Z
Obsolete: 2022 -10-17
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
GDB60801Z 1-POLE 80A IEC / UL DISTRIBUTION BLOCK RoHS No 02/27/2019 PbFree No 02/27/2019
GDB61151Z 1-POLE 125A IEC / UL DISTRIBUTION BLOCK RoHS No 02/27/2019 PbFree No 02/27/2019
GDB61153Z 3-POLE 115A IEC / UL DISTRIBUTION BLOCK RoHS No 02/27/2019 PbFree No 02/27/2019
GDB61601Z 1-POLE 160A IEC / UL DISTRIBUTION BLOCK RoHS No 06/19/2017 PbFree No 06/19/2017
GDB61753Z 3-POLE 175A IEC / UL DISTRIBUTION BLOCK RoHS No 02/27/2019 PbFree No 02/27/2019
GDB63101Z 1-POLE 400A IEC / UL DISTRIBUTION BLOCK RoHS No 02/27/2019 PbFree No 02/27/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.