LEX Series - In-Line Watertight Double Pole Midget Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 600 V in-line watertight fuse holders are the ideal answer for all high humidity and corrosive environments where fuses are required. Available in both breakaway and non-breakaway, single and double pole versions, these fuse holders allow maximum flexibility for any application.

Applications:
  • Street, alley, and parking lot lighting
  • Security and perimeter lighting
  • Traffic signals
  • Outdoor illuminated signs
  • Sports lighting
  • Boat electrical circuits
  • Tractors and yard equipment
  • General outdoor circuit protection
Benefits:
  • Safety-Permits individual fixture or device to be disconnected from circuit for servicing. Eliminates possibility of shock.
  • Individual fixture fusing-Prevents loss of one fixture through accident, vandalism, or end of life from darkening the entire circuit.
  • Simplifies maintenance- Being able to immediately identify the one faulted fixture eliminates testing the entire circuit, speeds repair and permits servicing the individual unit while the rest of the circuit is functioning.
  • Reduces damage from fault-Can prevent faulted ballast or other failure from severely damaging fixture or device, reducing necessary repair or need of replacement.
Features:
  • Watertight-Internal O-ring provides watertight seal
  • Superior terminal seeds-Ultrasonically-welded terminals provide maximum strength and eliminate leaking at terminals.
  • Break-Resistant- Fiberglass –reinforced polymer body resists damage from dropping or impact much better than phenolic look-alikes.
  • Flexible terminations-Accommodates a wide range of stranded or solid copper conductors, with either crimp or screw terminals.
  • One-pole and two-pole models- available to accommodate all system voltages up to 600v.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LEXAAMidgetNoCheckOrder
LEXAASMidgetNoCheckOrder
LEXABMidgetNoCheckOrder
LEXABSMidgetNoCheckOrder
LEXACMidgetNoCheckOrder
LEXADMidgetNoCheckOrder
LEXAYCMidgetNoCheckOrder
LEXAYCSMidgetNoCheckOrder
LEXBAMidgetNoCheckOrder
LEXBASMidgetNoCheckOrder
LEXBBMidgetNoCheckOrder
LEXBBSMidgetNoCheckOrder
LEXBCMidgetNoCheckOrder
LEXBDMidgetNoCheckOrder
LEXBYCMidgetNoCheckOrder
LEXBYCSMidgetNoCheckOrder
LEXCAMidgetNoCheckOrder
LEXCBMidgetNoCheckOrder
LEXCCMidgetNoCheckOrder
LEXCDMidgetNoCheckOrder
LEXCJMidgetNoCheckOrder
LEXCYCMidgetNoCheckOrder
LEXDAMidgetNoCheckOrder
LEXDBMidgetNoCheckOrder
LEXDCMidgetNoCheckOrder
LEXDDMidgetNoCheckOrder
LEXDJMidgetNoCheckOrder
LEXDYCMidgetNoCheckOrder
LEXJJMidgetNoCheckOrder
LEXJJSMidgetNoCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0LEX00AAX ACS MIDGET INLINE HOLDER 30A 2 POLE RoHS No PbFree No
0LEX0JJSX ACS MIDGET INLINE HOLDER 30A 2 POLE RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.