LPSM QC Series - Quick Connect POWR-SAFE Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LPSM midget fuse holder series is a dead front design providing protection to personnel when installing and removing fuses. The compact fuse holder mounts quickly onto 35 mm DIN rail, decreasing panel layout and assembly time. This product has two Quick Connect terminals on both the top and bottom of the holder, offering an additional connection option. It is available in 1-, 2-, 3- and 4-pole configurations.

Features:

  • Dual quick connect terminals on the top and bottom
  • Meets finger-safe requirements
  • Mountable on 35mm DIN Rail
  • Local LED indication

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LPSM001QCIDPlugNoCheckOrder
LPSM002QCIDMidgetYesCheckOrder
LPSM003QCIDMidgetYesCheckOrder
LPSM004QCIDMidgetYesCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LPSM0001ZQCID LPSM HOLDER WITH QC TERMINALS 1POLE RoHS No 05/01/2006 PbFree No 07/10/2012 No
07/10/2012
LPSM0002ZQCID LPSM HOLDER WITH QC TERMINALS 2 POLE RoHS No 05/01/2006 PbFree No 07/10/2012 No
07/10/2012
LPSM0003ZQCID LPSM HOLDER WITH QC TERMINALS 3 POLE RoHS No 05/01/2006 PbFree No 07/10/2012 No
07/10/2012
LPSM0004ZQCID LPSM HOLDER QITH QC TERMINALS 4 POLE RoHS No 05/01/2006 PbFree No 07/10/2012 No
07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.