LPSC Series - Class CC - POWR-SAFE Dead Front Fuse Holders

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse POWR-SAFE “Dead Front” holders provide optimum protection to personnel. Indicating and non-indicating versions are available in 1,2,3, or 4 poles for Class CC and Midget fuses.

Features:

  • Meets “Dead Front” requirements
  • Mountable on 35mm Din Rail
  • Blown fuse identification (Indicating versions only)
  • Easy installation and removal of fuses. No special fuse pullers or tools required.
  • UL Listed for branch circuit protection (Class CC versions only)
  • Compact design
  • Ventilated design for cooler operation
  • Indicates above 80 volts (ID versions only)

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LPSC001Class CCNoCheckOrder
LPSC001IDClass CCYesCheckOrder
LPSC002Class CCNoCheckOrder
LPSC002IDClass CCYesCheckOrder
LPSC003Class CCNoCheckOrder
LPSC003IDClass CCYesCheckOrder
LPSC004Class CCNoCheckOrder
LPSC004IDClass CCYesCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LPSC0001Z ACS 600V CC POWR-SAFE 30A 1 POLE RoHS No 05/01/2006 PbFree No No
LPSC0001ZXID ACS 600V CC POWR-SAFE 30A IND 1 POLE RoHS No 05/01/2006 PbFree No No
LPSC0002Z ACS 600V CC POWR-SAFE 30A 2 POLE RoHS No 05/01/2006 PbFree No No
LPSC0002ZXID ACS 600V CC POWR-SAFE 30A IND 2 POLE RoHS No 05/01/2006 PbFree No No
LPSC0003Z ACS 600V CC POWR-SAFE 30A 3 POLE RoHS No 05/01/2006 PbFree No No
LPSC0003ZXID ACS 600V CC POWR-SAFE 30A IND 3 POLE RoHS No 05/01/2006 PbFree No No
LPSC0004Z ACS 600V CC POWR-SAFE 30A 4 POLE RoHS No 05/01/2006 PbFree No No
LPSC0004ZXID ACS 600V CC POWR-SAFE 30A IND 4 POLE RoHS No 05/01/2006 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.