LPHV Series - 1000 Vdc POWR-SAFE 10x38mm Fuse Holder

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LPHV midget fuse older series is a touch-safe design providing protection to personnel when installing and removing fuses. The compact fuse holder mounts quickly onto 35 mm din rail decreasing panel layout and assembly time. It has been self-certified to stringent Littelfuse standards for applications upwards of 1000VDC.

They are available in 1, 2, 3 pole configurations or can be connected together with an assembly kit.

Applications:

  • Combiner boxes
  • Photovoltaic Inverters

LPHV is ideal for isolating photovoltaic module strings during maintenance, but is not designed for load break.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeIndicatingStockSamplesCompare
LPHV001MidgetNoCheckOrder
LPHV002MidgetNoCheckOrder
LPHV003MidgetNoCheckOrder
LPHV004MidgetNoCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LPHV0001Z 1000VDC 10X38 FHLDR 1-POLE RoHS No 03/23/2009 PbFree No No
LPHV0002Z 1000VDC 10X38 FHLDR 2-POLE RoHS No 03/23/2009 PbFree No
LPHV0003Z 1000VDC 10X38 FHLDR 3-POLE RoHS No 03/23/2009 PbFree No No
LPHV0004Z 1000VDC 10X38 FHLDR 4-POLE RoHS No 03/23/2009 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 2 items