MINI® FHM Series - 32-58V In-Line Waterproof Blade Fuse Holder

Automotive Data Sheet 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

When you need additional or remote circuit protection, the MINI® FHM Series 32-58V In-Line Waterproof Blade Fuse Holder makes it easy by mounting virtually anywhere along the circuit. Plus, its integrated cover helps create an IP67-rated dustproof and waterproof enclosure that makes the fuse holder ideal for both automotive and marine applications.

The MINI® FHM Series blade fuse holder is available in a wide variety of configurations with various lead wire sizes, insulation colors, wire types, and special features, such as clear bodies that accommodate MINI® Smart Glow fuses. It can also be purchased with or without retail packaging.

In addition, Littelfuse actively produces custom and semi-custom versions of the MINI® FHM Series fuse holder (minimum order requirements apply). Contact your Littelfuse sales representative for details.

Features and Benefits

  • Compatible with 32-58V MINI® blade fuses (sold separately unless indicated)
  • Built-in cover seals in the fuse to offer IP67-rated dustproof and waterproof protection
  • Compact design is easy to mount in line with the circuit virtually anywhere
  • Available in a wide variety of configurations, including with standard black bodies and covers or clear bodies and covers that allow you to see MINI® Smart Glow fuses
  • Custom and semi-custom MINI® FHM Series fuse holder versions are available through your Littelfuse sales representative (minimum order quantities apply)

Applications

  • Automotive or Marine Remote Circuit Protection
  • Accessory or Overflow Circuits
  • Small Electric Motors
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHM0001HXGLO HOLDER - SMALL (MINI) BLADE - 100 pc RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0001XP ACS MINI INLN FSHLDR CARD RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0001ZXJA RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0003UXJK Holder, Mini Inline Orn 16AWG/Red 14AWG RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0003ZXJB FUSE HOLDER, Mini Inline RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0003ZXJH HOLDER, MINI INLINE W/ ORANGE WIRE RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0003ZXJS INLINE MINI HOLDER – 18AWG BLACK RoHS No 01/01/2008 PbFree No 01/01/2008
0FHM0001SXJ Holder - Mini Inline Black 14AWG 20A RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0001XPGLO HOLDER - SMALL (MINI) BLADE RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0001ZXJ Holder - Mini Inline Black 14AWG 20A RoHS No 07/11/2024 PbFree No 07/11/2024 Yes
10/28/2015
0FHM0002XP ACS MINI HD INLN FSHLDR CARD RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0002SXJ Holder - Mini Inline Orange 12AWG 30A RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
0FHM0002ZXJ Holder - Mini Inline Orange 12AWG 30A RoHS No 01/01/2008 PbFree No 01/01/2008
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.