MEGA® SN Series - 32V Bolt-Down Sealed Water-Resistant Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MEGA® SN Series 32V Bolt-Down Sealed Water-Resistant Fuse Holder is an ideal solution for high-current, in-line, main or branch circuit protection in harsh or hazardous environments. AssureLatch™ sealed positive latching technology is used to ensure a water-resistant and ignition protected fuse holder design. A waterproof fuse compartment inside the fuse holder assembly protects against fuse corrosion.

The base features an M6 mounting hole and an M6 mounting slot for secure attachment, and it boasts a footprint that matches similar fuse holders, which makes switching from an unsealed to sealed fuse holder simple. A built-in tether between the fuse holder base and cover keeps the components together during servicing.

The MEGA® SN Series sealed fuse holder is available with and without pre-loaded MEGA® high-current bolt-down fuses.

Features and Benefits

  • AssureLatch™ positive latching technology helps ensure a water-resistant and ignition protected fuse holder
  • Sealed, waterproof fuse compartment protects against fuse corrosion and allows you to use dielectric spray on cable terminals without compromising the fuse connections
  • With an IP66/P69K rating, the fuse holder forms a dust-tight enclosure that protects against water ingress from high-pressure, high-temperature water jets
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads
  • Stainless steel M8 hardware and tin-plated copper busbars offer long-term corrosion protection
  • Shape-shut clips secure the cover in place
  • Built-in tether keeps the cover connected to the base during servicing

Applications

  • High-Amperage, In-Line, Main or Branch Circuit Protection in Harsh or Hazardous Environments

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxIngress ProtectionTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueAgency Approval - ShockAgency Approval - VibrationAgency Approval - HumidityContact MaterialStockSamplesCompare
880014Bolt-DownMEGA5032IP66, IP6K9K125-5020 Nm (15lb-ft)50 G8 G0-95% RHStainless SteelCheckOrder
880014125
880014150Bolt-DownMEGA5032IP66, IP6K9K125-5020 Nm (15lb-ft)50 G8 G0-95% RHStainless SteelCheckOrder
880014150-FCBBolt-DownMEGA5032IP66, IP6K9K125-5020 Nm (15lb-ft)50 G8 G0-95% RHStainless SteelCheck
880014175
880014225
880014300
880014350
880014400
880014450
880014500
880014A
880015
Obsolete: 2020 -01-29
Bolt-DownMEGA5032IP66, IP6K9K125-5020 Nm (15lb-ft)50 G8 G0-95% RHStainless Steel
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
880014 Fuse Block Sealed MEGA-AMG RoHS No 10/17/2019 PbFree No 10/17/2019 Yes
10/17/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.