MEGA® Flex Series - 32V Bolt-Down Fuse Holder

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse MEGA® Flex Series 32V Bolt-Down Fuse Holder makes it simple to install high-amp fusing thanks to its flexible cover. The UL 94 V-0 rated cover features 6 different positions for cable entry, plus its flexibility accommodates large wire sizes and ring terminal stack up.

Designed for MEGA® fuses up to 500 amps, this bolt-down fuse holder also has a dovetail feature on the sides that allows you to connect multiple MEGA® Flex Series fuse holders to create a fused high-power distribution block (busbars for multi-fuse applications are available; sold separately). MEGA® Flex Series fuse holders can also be paired with MIDI® Flex Series fuse holders (sold separately) for a high- and low-amp solution.

The MEGA® Flex Series fuse holder is available in configurations with black or red covers as well as stainless steel or zinc-plated M8 studs and hardware.

Features and Benefits

  • Compatible with MEGA® high-current bolt-down fuses up to 500 amps (sold separately unless indicated)
  • Black or red flexible cover allows cable entry at 6 different locations, simplifying installation and accommodating large wire sizes and ring terminal stack up
  • Dovetail feature lets you connect multiple MEGA® Flex Series fuse holders together to create a fused high-power distribution block (busbars for multi-fuse applications are sold separately)
  • Slots molded into the base enable secure tie-wrap mounting
  • Bolt-down fuse holder base features an M6 mounting hole and an M6 slot measuring 6mm long
  • Options for stainless steel or zinc-plated steel M8 studs and hardware help ensure long-term corrosion resistance
  • Flexible cover has a UL 94 V-0 flammability rating

Applications

  • Battery and Alternator Connections
  • High-Current Circuit Protection
  • Electric Construction Equipment

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeVoltage Rating MaxCurrent Rating (Max)MountingStockSamplesCompare
02981028HXFC500MEGA (298)32500Bolt DownCheckOrder
02981028HXFC-SS500MEGA (298)32500Bolt DownCheckOrder
02981028HXFCB500MEGA (298)32500Bolt DownCheckOrder
02981028HXFCC500MEGA (298)32500Bolt DownCheckOrder
02981028HXFCCR
02981028HXFC-RED
02981028HXFC-SS500MEGA (298)32500Bolt DownCheckOrder
02981037HXFC-0
882-839-2
882-839-3
882-839-4
882-839-5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02981028HXFC HOLDER MEGA FUSE WITH FLEXIBLE COVER RoHS No 01/17/2011 PbFree No 01/17/2011
02981028HXFC-SS HOLDER - FLEX MEGA, STAINLESS STEEL RoHS No 01/17/2011 PbFree No 01/17/2011
02981028HXFCB BASE FOR FLEX MEGA HOLDER RoHS No 01/17/2011 PbFree No 01/17/2011
02981028HXFCC COVER FOR FLEX MEGA HOLDER RoHS No 01/17/2011 PbFree No 01/17/2011
02981028HXFC-SS HOLDER - FLEX MEGA, STAINLESS STEEL RoHS No 01/17/2011 PbFree No 01/17/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.