MAXI - MAH Series - MAXI® Style - In-Line Wire Leaded Fuseholder with Cover

Series: MAXI - MAH
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Supplied with two 5” leads - 6 gauge wire for up to 60A MAXI®/FK3 Fuse applications, this In-line Fuse Holder also provides a protective cover for harsh under-the-hood environments. Mounting hole also permits easy bulkhead installation.

Access specifications, certifications, check availability and order parts below

Catalog #Fuse Style/SeriesMounting MethodFuse TypeCurrent Rating (Continuous) in AmpsVoltage Rating MaxStockSamplesCompare
MAHC0001TXJMaxiCheckOrder
MAHC0001ZXJMaxiCheckOrder
MAHC0001ZXJA
MAHC0001ZXJB
MAHC-BPMAXIIn-LineMaxi6032CheckOrder
0MAH0001Z
Obsolete: 2015 -06-22
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0MAH0001Z 0MAH0001Z RoHS No 12/14/2000 PbFree No 12/14/2000 No
MAHC0001ZXJ Holder, Maxi Inline with Cover RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.