JCASE - FHJ Series - JCASE® & LP-JCASE® Style - In-Line Wire Lead Fuseholders

Fuse Holders 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FHC In-Line Fuse Holder is the perfect solution for applications requiring the circuit protection of a JCASE® Fuse (20A - 60A) but have the space constraints requiring a low profile option. The FHJ In-Line Fuse Holder paired with a JCASE Fuse offers size and weight savings compared to MAXI® fuse holders, and has an optional protective cover for splash resistance or a mounting bracket.

Standard products are featured on the datasheet. Semi- Custom and Custom variants including but not limited to; wire length and insulation color can be customized upon request. Tinned wires also available upon request. All customizations have minimum order requirements. Contact Littelfuse sales representative for details.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeVoltage Rating MaxCurrent Rating (Max)MountingStockSamplesCompare
0FHJ1001G40JCASE (0495) and LP JCASE (0895)5840In-LineCheckOrder
0FHJ2001G40JCASE (0495) and LP JCASE (0895)5840In-LineCheck
0FHJ2002G60JCASE (0495) and LP JCASE (0895)5860In-LineCheckOrder
FHJC1001G40JCASE (0495)5840In-LineCheckOrder
FHJC1001GB
FHJC1002G60JCASE (0495)5860In-LineCheckOrder
FHJC1002GB
FHJC1002L
FHJC2002G60JCASE (0495)5860In-LineCheckOrder
FHJC2002L
HLJC1001G40LP JCASE (0895)5840In-LineCheckOrder
HLJC1002G60LP JCASE (0895)5860In-LineCheckOrder
HLJC1002GA
HLJC2002G60LP JCASE (0895)5860In-LineCheckOrder
0FHJ1002G
Obsolete: 2021 -05-14
60JCASE (0495) and LP JCASE (0895)5860In-Line
FHJC2001G
Obsolete: 2015 -01-21
40JCASE (0495)5840In-Line
HLJC2001G
Obsolete: 1999 -01-01
40LP JCASE (0895)5840In-Line
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHJ1001G Holdr, JCase w/o cover 10AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012
0FHJ1002G Holdr, JCase w/o cover 8AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012
0FHJ2001G Holdr, JCase w/o cover 10AWG mount brkt RoHS No 07/11/2012 PbFree No 07/11/2012
0FHJ2002G Holdr, JCase w/o cover 8AWG mount brkt RoHS No 07/11/2012 PbFree No 07/11/2012
FHJC1001G Holdr, JCase w/cover 10AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012
FHJC1002G Holdr, JCase w/cover 8AWG standard RoHS No 07/11/2012 PbFree No 07/11/2012
FHJC2001G FHJC2001G RoHS No 07/11/2012 PbFree No 07/11/2012
FHJC2002G Holdr, JCase w/cover 8AWG mount brkt RoHS No 07/11/2012 PbFree No 07/11/2012
HLJC1001G Holdr, LP JCase w/cover 10AWG standard RoHS No 07/30/2012 PbFree No 07/30/2012
HLJC1002G Holdr, LP JCase w/cover 8AWG standard RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
HLJC2001G HLJC2001G RoHS No 07/30/2012 PbFree No 07/30/2012
HLJC2002G Holdr, LP JCase w/cover 8AWG mount brkt RoHS No 07/30/2012 PbFree No 07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.