Glass - FNY Series - Universal Glass Style - In-Line Wire Leaded Fuseholder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

FNY Series In-line Universal Glass Style Fuse Holders are designed for SFE, AGA, AGC, AGW, and AGX Glass Type automotive fuses. Simple twist-lock knob and body design allows for easy fuse installation and replacement. Standard Duty version fit for traditional automotive and commercial vehicle accessory circuits (lighting, displays, communications, etc). Heavy Duty version fit for air conditioner, heater blower motors, and other higher load applications.

Features and Benefits

  • Standard Duty--8” looped UL 1015 wire leads for cut and install in-line installation
  • Heavy Duty--two 4” GXL wire leads for easy in-line installation
  • Accepts SFE, AGA, AGC, AGW, and AGX Series Glass Fuses
  • Spring-loaded twist-lock body for easy fuse installation and replacement
  • Weather resistant nylon body

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeCurrent Rating (Max)Voltage Rating MaxStockSamplesCompare
0FNY0001XPGlass5032CheckOrder
0FNY0001ZXJ2032CheckOrder
0FNY0002ZXJGlass3032CheckOrder
0FNY0020XPGlass80CheckOrder
0FNY0030XPGlass25CheckOrder
0FNY0001Z50Check
0FNY0001XPGlass5032Order
0FNY0030Z25
0FNY0030XPGlass25CheckOrder
0FNY0020Z
Obsolete: 2015 -01-28
80
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FNY0001XP ACS GLASS INLN FSHLDR CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0001ZXJ Holder - Glass Inline Black 14AWG 20A RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0002ZXJ Holder - Glass Inline Orange 12AWG 30A RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0020XP ACS GLASS INLN FSHLDR 20A CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0030XP ACS GLASS INLN FSHLDR 30A CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0001XP ACS GLASS INLN FSHLDR CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0020Z 0FNY0020Z RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
0FNY0030XP ACS GLASS INLN FSHLDR 30A CRD RoHS No 07/30/2012 PbFree No 07/30/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.