ATO - FHAC Series - ATO Style - In-Line Wire Leaded Fuseholder with Cap

Series: ATO - FHAC
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

FHAC Series In-line ATO Fuse Holders are designed for versatile application of fusing in harsh environments. Use with ATO® Fuse 1 to 20 amps (standard duty) or 25-30A (Heavy Duty). Supplied with two 3.5” GXL wire leads for easy in-line installation.

Features and Benefits
• Includes two 3.5”GXL Wire Leads for easy in-line installation
• Attached cover secures and protects installed fuse from splashes and debris
• Black TPV body for heat and flame resistance

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
FHAC0001SXJ Holder -ATO Inline w/cvr Black 16AWG 20A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0001XP ACS ATO FUSEHOLDER WITH COVER CRD RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0001ZXJ Holder -ATO Inline w/cvr Black 16AWG 20A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0001ZXJG HOLDER, ATO INLINE, BLACK WIRE RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0002SXJ Holder -ATO Inline w/cvr Orang 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0002XP ACS HD ATO FUSEHLDR WITH COVER CRD RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
FHAC0002ZXJ Holder -ATO Inline w/cvr Orang 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 No
08/06/2012
FHAC0003ZXJB HOLDER, ATO Inline, Red/Blue wire RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.