ATO - FHA Series - ATO Style - In-Line Wire Leaded Fuseholders

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

FHA Series In-line ATO Fuse Holders are designed for versatile application of automotive fusing. Use with ATO® Fuse 1 to 20 amps (standard duty) or 25-30A (Heavy Duty). Supplied with two 4” GXL wire leads for easy in-line installation.

Features and Benefits

  • Standard and Heavy Duty - 4” GXL wire leads on either side for in-line installation
  • Glow Series - 4” UL 1015 wire leads
  • Black TPV body for heat and flame resistance

Access specifications, certifications, check availability and order parts below

Catalog #Fuse Style/SeriesMounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxStockSamplesCompare
0FHA0001XPATO2032Check
0FHA0001SXJATO2032CheckOrder
0FHA0001ZXJIn-LineATO3032CheckOrder
0FHA0001HXGLOIn-LineATOCheckOrder
0FHA0001LXN
0FHA0001ZXJ-GRN
0FHA0002XPATOIn-LineATO3032CheckOrder
0FHA0002ZXJA
0FHA0020ZIn-LineATO32CheckOrder
0FHA0030XPATOATO100CheckOrder
0FHA0030ZATOATO80CheckOrder
0FHA0002SXJATO6032CheckOrder
0FHA0002ZXJIn-LineATO32CheckOrder
0FHA0001ZATO20Check
0FHA0002ZATO30Check
0FHA0001XPGLOATOATOCheckOrder
0FHA0020S
Obsolete: 2015 -01-26
ATO80
0FHA0001XBP
Obsolete: 2005 -04-27
ATO30
0FHA0002XBP
Obsolete: 2005 -04-27
ATO60
0FHA0030S
Obsolete: 2015 -01-26
ATO100
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHA0001XP ACS ATO INLN FSHLDR CARD RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001SXJ Holder - ATO Inline Black 16AWG 20A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001ZXJ Holder - ATO Inline Black 16AWG 20A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001HXGLO HOLDER - BIG (ATO) BLADE - 100 pc RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002XP ACS ATO HD INLN FSHLDR CARD RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0020S 0FHA0020S RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0020Z ACS ATO INLN HLDR W/20A F BX RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0030XP ACS ATO HD INLN HLDR W/30A F CRD RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0030Z ACS ATO HD INLN HLDR W/30A F BX RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002SXJ Holder - ATO Inline Orange 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002ZXJ Holder - ATO Inline Orange 12AWG 30A RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001XBP 0FHA0001XBP RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0002XBP 0FHA0002XBP RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0030S 0FHA0030S RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
0FHA0001XPGLO HOLDER - BIG (ATO) BLADE RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.