ATO - AFH Series - ATO Style - In-Line Wire Leaded Panel Mount Fuseholder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

AFH Series ATO fuse holders are versatile holders for in-line or panel mount applications. Interlock body design allows fuse holders to be snapped together. Use with ATO® Fuse 1 to 20 amps (standard duty) or 25-30A (Heavy Duty). Supplied with 8” wire loop.

Features and Benefits

  • 8” looped wire leads for in-line installation
  • Snap fit arms for panel mounting
  • Interlocking body design allows multiple fuse holders to be snapped together
  • UL94 V-2 Rated for Flammability Resistance

Access specifications, certifications, check availability and order parts below

Catalog #Fuse Style/SeriesFuse TypeCurrent Rating (Max)StockSamplesCompare
0AFH0001ZATO10CheckOrder
0AFH0002ZATO1CheckOrder
0AFH0010Z
0AFH0015Z
0AFH0001XP
0AFH0020Z
0AFH0025Z
0AFH0003Z
0AFH0030Z
0AFH0004Z
0AFH0005Z
0AFH0075Z
0AFH0001XP
Obsolete: 2021 -12-06
ATOATO15
0AFH0002XP
Obsolete: 2021 -09-03
ATOATO20
0AFH0003Z
Obsolete: 2015 -01-28
20
0AFH0004Z
Obsolete: 2015 -01-28
25
0AFH0005Z
Obsolete: 2015 -01-28
25
0AFH0010Z
Obsolete: 2015 -01-28
15
0AFH0015Z
Obsolete: 2015 -01-28
15
0AFH0020Z
Obsolete: 2015 -01-28
2
0AFH0025Z
Obsolete: 2015 -01-28
20
0AFH0030Z
Obsolete: 2018 -01-15
25
0AFH0075Z
Obsolete: 2015 -01-28
2
To request product environmental information, please complete the Product Environmental Information Request Form.