Intermittent Duty SPST Series - 24V Insulated Intermittent Duty SPST Solenoid

5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps:
     Make:
     Break:

120, 750 A
65, 100 A

Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Phenolic/Plated Steel, Plated Steel, PVC Coated
Contact Materials: Copper
Contact Threads: 5/16"-24 Threads hex nuts and lock washers included
Terminal Material: Copper
Terminal Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm); 9/32" x 25/64" on 2 7/64" centers; 9/32" x 1/2" on 2 13/64" centers

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCircuitryContact MaterialNormal PositionHousingStockSamplesCompare
24008120SPSTCopperNormally OpenPlated SteelCheckOrder
24008-BX120SPSTCopperNormally OpenPlated SteelOrder
24008-BX120SPSTCopperNormally OpenPlated SteelCheckOrder
24021750SPSTCopperPhenolicCheckOrder
24021-BX750SPSTCopperPhenolicOrder
24021-BX750SPSTCopperPhenolicCheckOrder
24022750SPSTCopperPhenolicCheckOrder
24022-BX750SPSTCopperPhenolicOrder
24022-BX750SPSTCopperPhenolicCheckOrder
24023750SPSTCopperPhenolicCheckOrder
24023-BX750SPSTCopperPhenolicOrder
24023-BX750SPSTCopperPhenolicCheckOrder
24037750SPSTSilverNormally OpenPlated SteelCheckOrder
24037-BX750SPSTSilverNormally OpenPlated SteelOrder
24037-BX750SPSTSilverNormally OpenPlated SteelCheckOrder
24039750SPSTSilverNormally OpenPlated SteelCheck
24041750SPSTSilverNormally OpenPlated SteelCheckOrder
24041-BX750SPSTSilverNormally OpenPlated SteelOrder
24041-BX750SPSTSilverNormally OpenPlated SteelCheckOrder
24044750SPSTSilverNormally OpenPlated SteelCheckOrder
24044-BX750SPSTSilverNormally OpenPlated SteelOrder
24044-BX750SPSTSilverNormally OpenPlated SteelCheckOrder
24047750SPSTSilverNormally OpenPlated SteelCheckOrder
24047-BX750SPSTSilverNormally OpenPlated SteelOrder
24047-BX750SPSTSilverNormally OpenPlated SteelCheckOrder
24071750SPSTSilverNormally OpenRed PVC Coated Plated SteelCheckOrder
24071-BX750SPSTSilverNormally OpenRed PVC Coated Plated SteelOrder
24071-BX750SPSTSilverNormally OpenRed PVC Coated Plated SteelCheckOrder
24076750SPSTSilverNormally OpenRed PVC Coated Plated SteelCheckOrder
24076-BX750SPSTSilverNormally OpenRed PVC Coated Plated SteelOrder
24076-BX750SPSTSilverNormally OpenRed PVC Coated Plated SteelCheckOrder
24103750SPSTSilverNormally OpenPlated SteelCheckOrder
24103-BX750SPSTSilverNormally OpenPlated SteelOrder
24103-BX750SPSTSilverNormally OpenPlated SteelCheckOrder
24039-BX
Obsolete: 2019 -05-02
750SPSTSilverNormally OpenPlated Steel
24046
Obsolete: 2021 -12-06
750SPSTSilverNormally OpenPlated Steel
24046-BX
Obsolete: 2021 -12-06
750SPSTSilverNormally OpenPlated Steel
24060
Obsolete: 2021 -12-06
750SPSTSilverNormally OpenPlated Steel
24060-BX
Obsolete: 2021 -09-13
750SPSTSilverNormally OpenPlated Steel
24077
Obsolete: 1999 -01-01
SPSTCopperRed PVC Coated Plated Steel
24104
Obsolete: 2015 -01-21
SPSTCopperPlated Steel
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
24071 SOL 12V INTMT 3STUD HN19 RoHS No PbFree No
24071-BX SOL 12V INTMT 3STUD HN19 #8 RoHS No PbFree No
24071-BX SOL 12V INTMT 3STUD HN19 #8 RoHS No PbFree No
24076 SOL 12V INTMT 4STUD HN19 RoHS No PbFree No
24076-BX SOL 12V INTMT 4STUD HN19 #8 RoHS No PbFree No
24076-BX SOL 12V INTMT 4STUD HN19 #8 RoHS No PbFree No
24077 24077 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.