Continuous Duty Single Pole Series -  Continuous Duty Solenoid Relays

Continuous Duty SPST
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Relays are commonly referred to as a remote-acting switches and Littelfuse manufacturers a broad range of styles to meet your application. To ensure you are utilizing the proper remote-acting switches, review the attributes in the specifications tab below against your application requirements.


Available Attributes

(See Specifications tab for exact part number details)
Voltage: 12, 24 Vdc
Amps:
     Make:
     Break:

120, 750 A
65, 100 A

Circuitry: Single-Pole, Single-Throw (SPST)
Contacts: Normally Open (NO)
Housing Materials: Phenolic/Plated Steel, Plated Steel, PVC Coated
Contact Materials: Copper
Contact Threads: 5/16"-24 Threads hex nuts and lock washers included
Terminal Material: Copper
Terminal Threads: 10-32" hex nuts and lock washers included
Bracket mounting holes: 5/16" x 19/32" (7.9 x 15.1 mm) on 2 13/64" centers (56.0 mm); 9/32" x 25/64" on 2 7/64" centers; 9/32" x 1/2" on 2 13/64" centers

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCircuitryContact MaterialNormal PositionHousingStockSamplesCompare
2405985SPSTSilverNormally OpenPlated SteelCheckOrder
24059-0865SPSTSilverNormally OpenPlated SteelCheckOrder
24059-1585SPSTSilverNormally OpenPlated SteelCheckOrder
24059-08-BP65SPSTSilverNormally OpenPlated SteelCheckOrder
24059-08-BX65SPSTSilverNormally OpenPlated SteelCheckOrder
24059-BP85SPSTSilverNormally OpenPlated SteelCheckOrder
24059-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
2406385SPSTSilverNormally OpenPlated SteelCheckOrder
24063-08-BX65SPSTSilverNormally OpenBlack PVC Coated Plated SteelCheckOrder
24063-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24080-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24082-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24097-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24106-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24115-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24117-01-BP65SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
24117-01-BX65SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
24117-BX85SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
24124-BX85SPSTSilverNormally OpenPlated SteelCheckOrder
24213-BP200SPSTSilverNormally OpenPlated SteelCheckOrder
24213-BX200SPSTSilverNormally OpenPlated SteelCheckOrder
24214-BX200SPSTSilver Tungsten CarbideNormally OpenPlated SteelCheckOrder
24063-0865SPSTSilverNormally OpenBlack PVC Coated Plated SteelCheckOrder
2408085SPSTSilverNormally OpenPlated SteelCheckOrder
2408285SPSTSilverNormally OpenPlated SteelCheckOrder
2409785SPSTSilverNormally OpenPlated SteelCheckOrder
2410685SPSTSilverNormally OpenPlated SteelCheckOrder
2410785SPSTSilverNormally OpenPlated SteelCheckOrder
2411585SPSTSilverNormally OpenPlated SteelCheckOrder
2411785SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
24117-0165SPSTSilverNormally OpenGrey PVC Coated Plated SteelCheckOrder
2412485SPSTSilverNormally OpenPlated SteelCheckOrder
24213200SPSTSilverNormally OpenPlated SteelCheckOrder
24213-01200SPSTSilver Tungsten CarbideNormally OpenPlated Steel Potted CoilCheckOrder
24213-03200SPSTSilver Tungsten CarbideNormally OpenBlack PVC Coated Plated SteelCheckOrder
24214200SPSTSilver Tungsten CarbideNormally OpenPlated SteelCheckOrder
24059-08-BP65SPSTSilverNormally OpenPlated SteelOrder
24059-08-BX65SPSTSilverNormally OpenPlated SteelOrder
24059-BP85SPSTSilverNormally OpenPlated SteelOrder
24059-BX85SPSTSilverNormally OpenPlated SteelOrder
24063-08-BX65SPSTSilverNormally OpenBlack PVC Coated Plated SteelOrder
24063-BX85SPSTSilverNormally OpenPlated SteelOrder
24080-BX85SPSTSilverNormally OpenPlated SteelOrder
24082-BX85SPSTSilverNormally OpenPlated SteelOrder
24097-BX85SPSTSilverNormally OpenPlated SteelOrder
24106-BX85SPSTSilverNormally OpenPlated SteelOrder
24115-BX85SPSTSilverNormally OpenPlated SteelOrder
24117-01-BP65SPSTSilverNormally OpenGrey PVC Coated Plated SteelOrder
24117-01-BX65SPSTSilverNormally OpenGrey PVC Coated Plated SteelOrder
24117-BX85SPSTSilverNormally OpenGrey PVC Coated Plated SteelOrder
24124-BX85SPSTSilverNormally OpenPlated SteelOrder
24213-BX200SPSTSilverNormally OpenPlated SteelOrder
24214-BX200SPSTSilver Tungsten CarbideNormally OpenPlated SteelOrder
M-200
Obsolete: 2021 -12-06
200SilverNormally OpenPlated Steel
M-200-BP
Obsolete: 2021 -12-06
200SilverNormally OpenPlated Steel
M-200-BX
Obsolete: 2021 -12-06
200SilverNormally OpenPlated Steel
24080-01
Obsolete: 1999 -01-01
65SPSTCopperPlated Steel
24420
Obsolete: 2021 -12-06
35SPSTCopperNormally ClosedPlated Steel
24107-BX
Obsolete: 2021 -08-10
85SPSTSilverNormally OpenPlated Steel
24420-BX
Obsolete: 2021 -09-13
35SPSTCopperNormally ClosedPlated Steel
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
24059 SOL 12V 17.5OHM CONT 4STUD RoHS No 09/11/2017 PbFree No 09/11/2017 Yes
09/11/2017
24059-15 SOL 12V CONT 4STUD HN20 RoHS No PbFree No
24063-08-BX SOL 24V 71OHM CONT 4STUD HN12 #8 RoHS No PbFree No
24117-01-BX SOL 12V CONT 4STUD HN20 UL #8 RoHS No PbFree No
24117-BX SOL 12V CONT 4STUD HN20 #8 RoHS No PbFree No
24063-08 SOL 24V 71OHM CONT 4STUD HN12 #8 CH-MX RoHS No PbFree No
24117 SOL 12V CONT 4STUD HN20 RoHS No PbFree No
24117-01 SOL 12V CONT 4STUD HN20 UL CH-MX RoHS No PbFree No
24213 SOL 12V 17.5OHM CONT 4STUD BAG RoHS No 10/26/2021 PbFree No 10/26/2021 Yes
10/26/2021
24063-08-BX SOL 24V 71OHM CONT 4STUD HN12 #8 RoHS No PbFree No
24117-01-BX SOL 12V CONT 4STUD HN20 UL #8 RoHS No PbFree No
24117-BX SOL 12V CONT 4STUD HN20 #8 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.