HD Normally Open Relays Series - 300A Normally Open Electrical Switch with Deutsch Connector

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HD Series Normally Open Relay is designed to deliver and remotely switch vehicle loads. The HD Relay supports remote power switching applications that demand high performance; including high continuous current passage, large inverter loads, and high ambient temperature situations. The HD Relay delivers high performance in a compact size, making it a great choice for heavy-duty vehicles, construction and agriculture equipment, military vehicles, and heavy-duty lifting equipment.

The HD Relay is designed for harsh weather, high shock and vibration environments; typical of those found in heavy-truck, marine, and emergency vehicle applications. The HD Relay is ingress rated to IP67/IP6K9K ingress protection to support direct high temperature high pressure wash down.

The HD Relay provides significant cost and weight benefits by eliminating the need to route heavy copper cables to more conveniently located mechanical only disconnects. Cables can instead be routed directly to loads with the HD Relay positioned close to the battery or in-line with the desired cable routing. Remote control of the HD Relay can then be located in any convenient location on the vehicle with a fine-wire harness linking the HD Relay to the control switch.

Customized Options

Contact Littelfuse for custom variations with unique delay features or auxiliary contact logic. Variations to control switch logic and inclusion of voltage sensing, automatic relay operation, and CAN based communication protocols may be added to customized variations of this product.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxIngress ProtectionOutput TerminalsConnectorHumidityIgnition protectionTemperature Maximum CelsiusTemperature Minimum CelsiusStockSamplesCompare
880159300150016IP67, IP69KTwo Tin-Plated Copper 3/8-16 StudsDeutsch 6 Pos DTM0-95% RHMeets ISO 8846 and SAE J117185-50CheckOrder
880160300150032IP67, IP69KTwo Tin-Plated Copper 3/8-16 StudsDeutsch 6 Pos DTM0-95% RHMeets ISO 8846 and SAE J117185-50CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.