ISO Power Relays Series - ISO Power Relays

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

General purpose relays fit many vehicles. Typical applications include: lighting, starting, horn, heating and cooling.

Voltage: 12, 24 VDC
Amps:
     12 VDC
     24 VDC

NO 70 A, NC 60 A
NO 35 A, NC 30 A
Circuitry: Form A (SPST), Form C (SPDT)
Contacts: Normally Open (NO), Normally Closed (NC)
Contact Material: Silver alloy
Terminals: Blade

Access specifications, certifications, check availability and order parts below

Catalog #FormMounting MethodSuppressionStockSamplesCompare
RA-700112-DNADiode
RA-700112-DN-BXADiode
RA-700112-NNANone
RA-700112-NN-BXANone
RA-700112-RNAResistor
RA-700112-RN-BXAResistor
RA-700112-DNASnap-inDiodeCheckOrder
RA-700112-DN-BXASnap-inDiodeCheckOrder
RA-700112-NNASnap-inNoneCheckOrder
RA-700112-NN-BXASnap-inNoneCheckOrder
RA-700112-RNASnap-inResistorCheckOrder
RA-700112-RN-BXASnap-inResistorCheckOrder
RC-700112-DNCDiode
RC-700112-DN-BXCDiode
RC-700112-NNCNone
RC-700112-NN-BXCNone
RC-700112-RNCResistor
RC-700112-RN-BXCResistor
RC-700112-DNCSnap-inDiodeCheckOrder
RC-700112-DN-BXCSnap-inDiodeCheckOrder
RC-700112-NNCSnap-inNoneCheckOrder
RC-700112-NN-BXCSnap-inNoneCheckOrder
RC-700112-RNCSnap-inResistorCheckOrder
RC-700112-RN-BXCSnap-inResistorCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RA-700112-DN RELAY 70A FORM_A 12V DIO_BRKT RoHS No PbFree No
RA-700112-DN-BX RELAY 70A FORM_A 12V DIO_BRKT #3 RoHS No PbFree No
RA-700112-NN RELAY 70A FORM_A 12V BRACKET RoHS No PbFree No
RA-700112-NN-BX RELAY 70A FORM_A 12V BRACKET #3 RoHS No PbFree No
RA-700112-RN RELAY 70A FORM_A 12V RES_BRKT RoHS No PbFree No
RA-700112-RN-BX RELAY 70A FORM_A 12V RES_BRKT #3 RoHS No PbFree No
RC-700112-DN RELAY 70A FORM_C 12V DIO_BRKT RoHS No PbFree No
RC-700112-DN-BX RELAY 70A FORM_C 12V DIO_BRKT #3 RoHS No PbFree No
RC-700112-NN RELAY 70A FORM_C 12V BRACKET RoHS No PbFree No
RC-700112-NN-BX RELAY 70A FORM_C 12V BRACKET #3 RoHS No PbFree No
RC-700112-RN RELAY 70A FORM_C 12V RES_BRKT RoHS No PbFree No
RC-700112-RN-BX RELAY 70A FORM_C 12V RES_BRKT #3 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.