ISO Micro Relays Series - General Purpose Relays

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

General purpose relays fit many vehicles. Typical applications include: lighting, starting, horn, heating and cooling.


Voltage: 12 VDC
Amps:
NO 25 A, NC 20 A
Circuitry: Form A (SPST), Form C (SPDT)
Contacts: Normally Open (NO), Normally Closed (NC)
Contact Material: Silver alloy
Terminals: Blade

Access specifications, certifications, check availability and order parts below

Catalog #FormMounting MethodSuppressionStockSamplesCompare
02040080ZNoneResistorCheckOrder
02040090ZNoneResistorCheckOrder
MA-250012-NNANone
MA-250012-RSAResistor
MA-250012-NNANoneNoneCheckOrder
MA-250012-RSANoneResistorCheckOrder
MC-250012-DNCDiode
MC-250012-NNCNone
MC-250012-RNCResistor
MC-250012-NNCNoneNoneCheckOrder
MC-250012-RNCNoneResistorCheckOrder
MA-250012-DN
Obsolete: 1999 -01-01
ANoneDiode
MA-250012-RN
Obsolete: 1999 -01-01
ANoneResistor
MC-250012-RS
Obsolete: 2015 -01-14
CNoneResistor
MC-250012-DN
Obsolete: 2021 -12-06
CNoneDiode
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02040080Z RELAY 4-PIN MINI-MICRO 12V/20A (303) RoHS No 07/01/2019 PbFree No 07/01/2019 Yes
07/01/2019
02040090Z RELAY 5-PIN MICRO 12V/35A (301) RoHS No 07/01/2019 PbFree No 07/01/2019 Yes
07/01/2019
MA-250012-DN MA-250012-DN RoHS No PbFree No
MA-250012-RN MA-250012-RN RoHS No PbFree No
MA-250012-NN MICRO RELAY FORM_A 12V RoHS No PbFree No
MA-250012-RS MICRORELAY FORM_A 12V RES SEAL RoHS No PbFree No
MC-250012-RS MC-250012-RS RoHS No PbFree No
MC-250012-DN MICRO RELAY FORM_C 12V DIODE RoHS No PbFree No
MC-250012-NN MICRO RELAY FORM_C 12V RoHS No PbFree No
MC-250012-RN MICRORELAY FORM_C 12V RESISTOR RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.