SD Series - SD Relay Dual Pole

Series: SD
Availability: Special Order Only

This item is Special Order and has minimum order quantities and may have longer lead times.

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Eliminates the cost and weight of routing large copper cables to operator accessible locations through remote operation via small control wires  
  • Supports new USDOT 11579 requirements for hazardous material transportation vehicles (Section 7.C.12) 
  • Great choice for high continuous current passage, large engine starting needs and high ambient temperature  
  • Auxiliary Relay Contact for Alternator Field Disconnect (AFD) or for additional vehicle system control 
  • Dedicated 24 Hour output, thermally protected, for tachograph or other keep-alive functions  
  • Supports multiple E-stop OFF Switches  
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads 
  • Fault-tolerant, closed-loop control system eliminates inadvertent OFF operation  
  • Bi-stable internal relay; 20mA continuous current
Voltage: 9-32V DC

Max Continuous Current
     880103 (single pole):

600A
 Max Intermittent Current (30sec):
1,500A
 Max Inrush Current:
 3,000A

Circuitry
     880103:

Single Pole Single Throw (SPST)
Contacts: Normally Open, Normally Closed (NO, NC)
Contact Material: Silver alloy
Contact Threads: 3/8" tin-plated copper
IP Rating: IP66 and IP6K9K

Access specifications, certifications, check availability and order parts below

Catalog #
880103
880107
To request product environmental information, please complete the Product Environmental Information Request Form.