HD Series - HD Relay 24 V DC

Series: HD
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Remotely operated disconnect for high-amp circuits 
  • Eliminates cost of routing heavy gauge cables to user accessible mechanical disconnect switches
  • Bi-stable mechanism draws no current in the ON or OFF states 
  • Supports high amperage intermittent and continuous current loads 
  • LED output wire allows remote indication when device is open or closed 
  • Stainless steel hardware, tin-plated copper studs and silver alloy contacts
Voltage: 12, 24 Vdc
Amps:
     Max Continuous:
     Inrush (10 sec):

300 A
1,500 A
Circuitry: Bi-stable
Contacts: Bi-stable
Contact Material: Silver alloy
Contact Threads: 3/8" tin-plated copper
IP Rating: IP67 and IP6K9K
Connector: Deutsch 6 Pos DTM
Mounting Hardware: M5 or #10

Access specifications, certifications, check availability and order parts below

Catalog #
880086
880088
880111100
To request product environmental information, please complete the Product Environmental Information Request Form.