MTR Series - 2+2 Fuse Holder for MINI® and JCASE® Fuses

shot 1 006
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MTR Series (2+2) Power Distribution Fuse Holder accommodates two MINI® fuses and two JCASE® fuses. The use of these fuse types provides an amperage range of 2A to 60A in a compact package. The four fuses are bussed internally to the main input power stud. This allows the user to reduce wiring by making one input connection to power four fuse circuits. The MTR (2+2) PDM is a sealed module enabling it to be used in heavy duty environments. TPAs are included to provide secondary locking of each wire terminal.

Features and Benefits

  • Compact holder houses two JCASE® cartridge fuses and two MINI® bladed fuses
  • Holder is gasket-sealed to protect fuses from moisture and contamination
  • Fuses are internally bussed to a single main power stud – one input powers four fuse circuits

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsIngress ProtectionNumber of CavitiesDimensionsMounting MethodStockSamplesCompare
BPDMA104HXF1MINI
JCASE
M6 StudIP6743.0445 H x 1.3245 W x 3.4155 L in. (86 mm)Bolt DownCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
BPDMA104HXF1 PDM - 2 Mini + 2 JCase, w/ mounting feet RoHS No 08/01/2012 PbFree No 08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.