SL Series - SL Power Distribution Module with Manual Control

Series: SL
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new Littelfuse SL LoRho Battery Strap Series PPTC (polymer positive temperature coefficient) is designed with a proprietary conductive polymer material, to provide both over-current and over-temperature protection for rechargeable battery cells. This series features a slim, low profile and low resistance design to install directly on the latest generations of battery cells for a longer battery run time.

Features:
  • Low Profile
  • Lo Rho (low resistance at normal operating hold current)
  • Installs Directly on battery cell
  • RoHS Compliant, lead-free and halogen-free

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsIngress ProtectionNumber of CavitiesDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusAgency Approval - ShockAgency Approval - VibrationAgency Approval - HumidityMounting MethodRecommended TorqueStockSamplesCompare
880075MIDI
ATO
M8 StudM8 StudsMIDI: 170A - ATO: 20A300ISO 8846, SAE J117175.7355 H x 1.1845 W x 4.7475 L in. (146 mm)105-5050 G8 G0-95% RHBolt DownFuse: 3.0NmCheckOrder
880076MIDI
ATO
M8 StudM8 StudsMIDI: 170A - ATO: 20A300ISO 8846, SAE J117172.83 H x 5.72 W x 4.84 L in. (146 mm)105-5050 G8 G0-95% RHBolt DownFuse: 3.0NmCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.