MDB Series - 2 or 3 Pole Sealed Distribution Box for MIDI Fuses

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MDB series is an internally bussed, water-proof and dust-proof power distribution module developed for high current loads, and harsh conditions, and is well-suited for near-the-battery applications. It can be configured with 2 or 3 MIDIÆ fuses and mounted in exposed locations to fit your design. The MDB series fuseholder includes the cover seal and M5 thread bolts for a fuse installation. Cable seals (grommets) and fuses are sold separately.

Features and Benefits
  • Waterproof and dust-proof  can be mounted just about anywhere that suits your application
  • Designed for high current loads and harsh conditions making it excellent for near-the-battery applications
  • Can be configured with 2 or 3 MIDI® fuses
  • M5 threaded bolts and cover seal included; cable seals are optional and sold separately

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsCurrent Rating (Continuous) in AmpsIngress ProtectionNumber of CavitiesDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusAgency Approval - ShockAgency Approval - VibrationMounting MethodHousingRecommended TorqueStockSamplesCompare
04980932.XMIDIM5 StudM5 Stud200IP67, IP69K21.3425 H x 3.322 W x 4.7845 L in. (38 x 68 x 131 mm)85-40Fuse: 5Nm-40Bolt DownMounting: 6-8Nm – Fuse: 5NmCheckOrder
04980932.XMIDIM5 StudM5 Stud200IP67, IP69K238 x 68 x 131 mm85-40Fuse: 5Nm-40Bolt DownMounting: 6-8Nm – Fuse: 5NmOrder
04980932ZXTMIDIM5 StudM5 Stud20021.3425 H x 3.322 W x 4.7845 L in. (38 x 68 x 131 mm)85-40Fuse: 5Nm-40Bolt DownUL94-V1Mounting: 6-8Nm – Fuse: 5NmCheckOrder
04980933.XMIDIM5 StudM5 Stud200IP67, IP69K35.147 H x 1.335 W x 3.321 L in. (38 x 68 x 131 mm)85-40Fuse: 5Nm-40Bolt DownUL94-V2Mounting: 6-8Nm – Fuse: 5NmCheckOrder
04980933.XMIDIM5 StudM5 Stud200IP67, IP69K338 x 68 x 131 mm85-40Fuse: 5Nm-40Bolt DownUL94-V2Mounting: 6-8Nm – Fuse: 5NmOrder
04980933ZXTMIDIM5 StudM5 Stud20031.3425 H x 3.322 W x 4.7845 L in. (38 x 68 x 131 mm)85-40Fuse: 5Nm-40Bolt DownUL94-V3Mounting: 6-8Nm – Fuse: 5NmCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
04980932.X 2 Way Sealed Midi Holder Loaded RoHS No 01/07/2016 PbFree No 01/07/2016 No
04980932ZXT 2 Way Sealed Midi Holder RoHS No 05/27/2015 PbFree No 05/27/2015 No
04980933.X 3 Way Sealed Midi Holder Loaded RoHS No 09/05/2018 PbFree No 09/05/2018 Yes
09/05/2018
04980933ZXT 3 Way Sealed Midi Holder RoHS No 05/27/2015 PbFree No 05/27/2015 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.