LTX Series - MEGA & MIDI Power Distribution Fuse Box

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Waterproof and dust-proof – rated to IP66 – can be mounted just about anywhere that suits your application
  • Six positions accommodate up to 4 MEGA and 2 MIDI fuses
  • Designed for high current loads and harsh conditions making it excellent for near-the-battery applications
  • Tether included; Cable seals not included

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusStockSamplesCompare
07981002ZXSMIDI
MEGA
M82.1655 H x 5.53 W x 9.125 L in. (50 x 153.7 x 161.8 mm)120-40CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
07981002ZXS LTX PDM- Market RoHS No 08/22/2018 PbFree No 08/22/2018 Yes
08/22/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.