EPC Series - Internally bussed (PCB) Power Distribution Module

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The EPC is an internally bussed, connectorized, sealed power distribution module, suitable for mounting in rugged commercial vehicle applications. The EPC is a product that has dense concentration of high power circuits and accepts plug devices like automotive fuses, diodes and relays to protect and control complex electrical systems. An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

 

Features and Benefits:

 

  • Electrical connectors support surface mount applications. Connectors configurable with various power I/0 supported
  •  Sealed rugged enclosure protects internal circuitry from harsh environments such as high shock, vibration, as well as moisture and contaminants. Sealed to IP67
  • included tether connects cover to base preventing misplacement
  • Lid includes 5 spare fuse locations 

 

Applications:

 

  • Main electric system distribution and protection
  • Can hold a compacity of 27 mini style fuses
  • Uses 3 Form C 280 series relays and 6 Form A 280 series relays
  • 2 separate power input buses
  • All relays share common ground circuit 


 The EPC can be built specific to your design requirements and is a special order product. Please talk to your local representative for additional details. 


Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeCurrent Rating (Continuous per Circuit) in AmpsCurrent Rating (Continuous) in AmpsIngress ProtectionNumber of CavitiesDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusMounting MethodSamplesCompare
LFLX0006Z-01MINI
Relays
30A160IP67, IP69K27179 mm85-40Bolt DownOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFLX0006Z-01 MARKET EPC, HDSCS RoHS No 12/03/2018 PbFree No 12/03/2018 Yes
12/03/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.