HCD Series - Contactor

HCD 3 pole contactor 50 120 fla
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HCD Series Definite Purpose Contactors consists of 3 pole from 50 amperes through 120 amperes. Acting as an on/off switch controlled by thermostats, contactors are designed with consistent silver thickness for increased product life, making them ideal for the demands of a broad range of applications.

Access specifications, certifications, check availability and order parts below

Catalog #Full Load Current Inductive(A)Full Load Current Resistive(A)Coil VoltageInput Voltage Maximum (V)Contactor Form per CircuitMounting MethodTemperature Maximum CelsiusTermination TypeLocked Rotor CurrentMust Release VoltagePull In VoltageSwitching Voltage Maximum (V)Operating TemperatureCompare
CON-3/120/120120150 amps @ 600 VAC1201323 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug480 amps @ 600 VAC2088120-40° to 65°C
CON-3/120/505065 amps @ 600 VAC1201323 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug200 amps @ 600 VAC2093120-40° to 65°C
CON-3/120/606075 amps @ 600 VAC1201323 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug240 amps @ 600 VAC2093120-40° to 65°C
CON-3/120/757590 amps @ 600 VAC1201323 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug300 amps @ 600 VAC2088120-40° to 65°C
CON-3/120/9090120 amps @ 600 VAC1201323 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug360 amps @ 600 VAC2088120-40° to 65°C
CON-3/24/120120150 amps @ 600 VAC24303 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug480 amps @ 600 VAC61824-40° to 65°C
CON-3/24/505065 amps @ 600 VAC24303 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug200 amps @ 600 VAC61824-40° to 65°C
CON-3/24/606075 amps @ 600 VAC24303 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug240 amps @ 600 VAC61824-40° to 65°C
CON-3/24/757590 amps @ 600 VAC24303 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug300 amps @ 600 VAC61824-40° to 65°C
CON-3/24/9090120 amps @ 600 VAC24303 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug360 amps @ 600 VAC61824-40° to 65°C
CON-3/240/120120150 amps @ 600 VAC208/2402643 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug480 amps @ 600 VAC40177240-40° to 65°C
CON-3/240/505065 amps @ 600 VAC208/2402643 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug200 amps @ 600 VAC40177240-40° to 65°C
CON-3/240/606075 amps @ 600 VAC208/2402643 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug240 amps @ 600 VAC40177240-40° to 65°C
CON-3/240/757590 amps @ 600 VAC208/2402643 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug300 amps @ 600 VAC40177240-40° to 65°C
CON-3/240/9090120 amps @ 600 VAC208/2402643 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug360 amps @ 600 VAC40177240-40° to 65°C
CON-3/480/120120150 amps @ 600 VAC4805203 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug480 amps @ 600 VAC150384480-40° to 65°C
CON-3/480/505065 amps @ 600 VAC4805203 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug200 amps @ 600 VAC150384480-40° to 65°C
CON-3/480/606075 amps @ 600 VAC4805203 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug240 amps @ 600 VAC150384480-40° to 65°C
CON-3/480/757590 amps @ 600 VAC4805203 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug300 amps @ 600 VAC150384480-40° to 65°C
CON-3/480/9090120 amps @ 600 VAC4805203 pole NOChassis Mount149Coil: dual 0.25" QC lug or #6-32 screw/0.25" QC lug, power: dual 0.25" QC lug360 amps @ 600 VAC150384480-40° to 65°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
HCDY3XQ12JS999 Fuse - Mega 32VDC, 1 M8 hole 150A RoHS No 09/03/2015 PbFree No 09/03/2015 No
HCDY3XQ05CJ999 Fuse - FKS 80V / 1000A DC, 5A 100 pc RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
HCDY3XU09JS999 PSR-29253 RoHS No 04/26/2016 PbFree No 04/26/2016 Yes
04/26/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.