HCC Series - Contactor

Contactor 2 Pole 25 FLA HCC-2XQ01AAC
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HCC Series definite purpose contactors consists of 1 pole, 2 pole, 3 pole, and 4 pole contactors from 20 amperes through 40 amperes (1P, 2P, and 4P) and 20 amperes through 60 amperes (3P). Acting as an on/off switch controlled by thermostats, contactors are designed with consistent silver thickness for increased product life, making them ideal for the demands of a broad range of applications. The 1 and 2 pole models are typically used in residential applications, while the 3 pole contactors are typically used in commercial applications.test

Access specifications, certifications, check availability and order parts below

Catalog #Full Load Current Inductive(A)Full Load Current Resistive(A)Coil VoltageInput Voltage Maximum (V)Contactor Form per CircuitMounting MethodIsolation Voltage (V)VISOL (kV)Temperature Maximum CelsiusTermination TypeLocked Rotor CurrentMust Release VoltagePull In VoltageSwitching Voltage Maximum (V)Operating TemperatureCompare
CON-1/120/303040 amps @ 600 VAC1201321 pole NO with shuntChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC2088120-40° to 65°C
CON-1/120/30L3040 amps @ 600 VAC1201321 pole NO with shuntChassis Mount22002200149Coil: 0.25 quick connect; Power: #14-4 box lug terminal120 A @ 600 VAC2088120-40° to 65°C
CON-1/120/404050 amps @ 600 VAC1201321 pole NO with shuntChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC2088120-40° to 65°C
CON-1/24/303040 amps @ 600 VAC2426.41 pole NO with shuntChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC61824-40° to 65°C
CON-1/24/30L3040 amps @ 600 VAC2426.41 pole NO with shuntChassis Mount22002200149Coil: 0.25 quick connect; Power: #14-4 box lug terminal120 A @ 600 VAC61824-40° to 65°C
CON-1/24/404050 amps @ 600 VAC24301 pole NO with shuntChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC61824-40° to 65°C
CON-1/240/303040 amps @ 600 VAC208/2402641 pole NO with shuntChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC40177240-40° to 65°C
CON-1/240/30L3040 amps @ 600 VAC208/2402641 pole NO with shuntChassis Mount22002200149Coil: 0.25 quick connect; Power: #14-4 box lug terminal120 A @ 600 VAC40177240-40° to 65°C
CON-1/240/404050 amps @ 600 VAC208/2402641 pole NO with shuntChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC40177240-40° to 65°C
CON-2/120/303040 amps @ 600 VAC1201322 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC2088120-40° to 65°C
CON-2/120/30L3040 amps @ 600 VAC1201322 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #14-4 box lug terminal120 A @ 600 VAC2088120-40° to 65°C
CON-2/120/404050 amps @ 600 VAC1201322 pole NOChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC2088120-40° to 65°C
CON-2/24/303040 amps @ 600 VAC2426.42 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC61824-40° to 65°C
CON-2/24/30L3040 amps @ 600 VAC2426.42 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #14-4 box lug terminal120 A @ 600 VAC61824-40° to 65°C
CON-2/24/404050 amps @ 600 VAC24302 pole NOChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC61824-40° to 65°C
CON-2/240/303040 amps @ 600 VAC208/2402642 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC40177240-40° to 65°C
CON-2/240/30L3040 amps @ 600 VAC208/2402642 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #14-4 box lug terminal120 A @ 600 VAC40177240-40° to 65°C
CON-2/240/404050 amps @ 600 VAC208/2402642 pole NOChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC40177240-40° to 65°C
CON-3/120/303040 amps @ 600 VAC1201323 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC2088120-40° to 65°C
CON-3/120/30L3040 amps @ 600 VAC1201323 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #14-4 box lug terminal120 A @ 600 VAC2088120-40° to 65°C
CON-3/120/404050 amps @ 600 VAC1201323 pole NOChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC2088120-40° to 65°C
CON-3/24/303040 amps @ 600 VAC2426.43 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC61824-40° to 65°C
CON-3/24/30L3040 A @ 600 VAC2426.43 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 lug terminal120 A @ 600 VAC61824-40° to 65°C
CON-3/24/404050 amps @ 600 VAC24303 pole NOChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC61824-40° to 65°C
CON-3/240/303040 amps @ 600 VAC208/2402643 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #10-32 screw terminal120 A @ 600 VAC40177240-40° to 65°C
CON-3/240/30L3040 amps @ 600 VAC208/2402643 pole NOChassis Mount22002200149Coil: 0.25 quick connect; Power: #14-4 box lug terminal120 A @ 600 VAC618240-40° to 65°C
CON-3/240/404050 amps @ 600 VAC208/2402643 pole NOChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC40177240-40° to 65°C
CON-3/480/404050 amps @ 600 VAC4805203 pole NOChassis Mount22002200149Coil: 0.25" QC lug terminal, power: #10-32 screw terminal160 A @ 600 VAC150384480-40° to 65°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
HCCY1XQ02AA999CS Fuse - Mini SmartGlow 32VDC 30A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 Yes
02/14/2019
HCCY1XU02AA999CS Fuse - HEV LC 450 VDC 30A, PCB Mount RoHS No 07/14/2020 PbFree No 07/14/2020 Yes
07/14/2020
HCCY2XT02GG999CS Fuse - Micro2 Blade 32V Ag 10A 4000 pc RoHS No 01/13/2016 PbFree No 01/13/2016 No
01/13/2016
HCCY2XT04GG999S Fuse - BF1 M6 58V/1000A DC, 100A 500 pc RoHS No 04/13/2018 PbFree No 04/13/2018 No
04/13/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.