HCK Series - Motor Run Capacitor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HCK Series Capacitors are used in single phase motor applications when there is a need for improved torque and efficiency. These run capacitors provide a phase shift to the secondary winding of the motor thereby increasing the torque and power factor. Available in round (R) and oval case options.

Access specifications, certifications, check availability and order parts below

Catalog #Capacitor TypeCapacitance mFdFrequencyMounting MethodTermination TypeCapacitance ToleranceOperating TemperatureSpecial FunctionOperating LifeInput
Voltage (V)
Compare
CAP-10/10/440RDual10+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-10/440Single1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-10/440RSingle1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-12.5/440Single12.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-12.5/440RSingle12.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-15/10/440RDual15+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-15/3/440RDual15+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-15/440Single1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-15/440RSingle1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-15/5/440Dual15+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-15/5/440RDual15+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-15/7.5/440RDual15+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-17.5/440Single17.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-20/10/440RDual20+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-20/440Single2050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-20/440RSingle2050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-20/5/440Dual20+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-20/5/440RDual20+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-20/7.5/440RDual20+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-25/10/440RDual25+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-25/15/440Dual25+1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-25/3/440Dual25+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-456440
CAP-25/440Single2550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-25/440RSingle2550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-25/5/440Dual25+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-25/5/440RDual25+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-25/7.5/440Dual25+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-25/7.5/440RDual25+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-3/440Single350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-3/440RSingle350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-30/10/440RDual30+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-30/15/440RDual30+1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-30/3/440RDual30+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-30/440Single3050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction22000 hours with 94% survival440
CAP-30/440RSingle3050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-30/5/440Dual30+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-30/5/440RDual30+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-30/7.5/440Dual30+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-30/7.5/440RDual30+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/1/440RDual35+150/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/10/440Dual35+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/10/440RDual35+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/15/440RDual35+1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/3/440Dual35+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/3/440RDual35+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/440Single3550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/440RSingle3550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/5/440Dual35+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/5/440RDual35+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/7.5/440Dual35+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-35/7.5/440RDual35+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-4/440Single450/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-4/440RSingle450/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/1/440RDual40+150/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/10/440Dual40+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/10/440RDual40+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/3/440RDual40+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/4/440RDual40+450/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/440Single4050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/440RSingle4050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/5/440Dual40+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/5/440RDual40+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/7.5/440Dual40+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-40/7.5/440RDual40+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-45/10/440RDual45+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-45/3/440RDual45+350/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-45/440Single4550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-45/440RSingle4550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-45/5/440Dual45+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-45/5/440RDual45+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-45/7.5/440Dual45+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-45/7.5/440RDual45+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-5/440Single550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-5/440RSingle550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-50/10/440RDual50+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-50/440Single5050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-50/440RSingle5050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-50/5/440Dual50+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-50/5/440RDual50+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-50/7.5/440Dual50+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-50/7.5/440RDual50+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/10/440RDual55+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/15/440RDual55+1550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/4/440RDual55+450/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/440Single5550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/440RSingle5550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/5/440Dual55+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/5/440RDual55+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/7.5/440Dual55+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-55/7.5/440RDual55+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-6/440Single650/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-60/10/440Dual60+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-60/10/440RDual60+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-60/440Single6050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-60/440RSingle6050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-60/5/440Dual60+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-60/5/440RDual60+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-60/7.5/440RDual60+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-65/7.5/440RDual65+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-7.5/440Single7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-7.5/440RSingle7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-70/10/440RDual70+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-70/440Single7050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-70/440RSingle7050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-70/5/440Dual70+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-70/5/440RDual70+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-70/7.5/440RDual70+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-80/10/440RDual80+1050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-80/440Single8050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-80/440RSingle8050/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-80/5/440Dual80+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-80/5/440RDual80+550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-80/7.5/440Dual80+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
CAP-80/7.5/440RDual80+7.550/60 HzStrap Mount0.250" x 0.032" quick-connect lug terminals3-40° to 70°CAluminum oil filled construction, EIA standard RS-45622000 hours with 94% survival440
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
HCKS100R440999Z Fuse - Midi 32VDC,1 M5 hole 125A RoHS No 07/08/2014 PbFree No 07/08/2014 No
HCKS150V440999Z CablePro 32V 150A 1365mm + 450mm RoHS No 01/01/2001 PbFree No 01/01/2001
HCKS150D075R440999Z Fuse - Midi 32VDC w/Clear Housing 50A RoHS No 05/26/2015 PbFree No 05/26/2015 No
HCKS200V440999Z FUSE - MCASE+ 32V 35A 50 pc RoHS No 10/26/2018 PbFree No 10/26/2018 No
HCKS250D150V440999Z Fuse - Mini 32V 25A 100 pc RoHS No 01/01/1989 PbFree No 01/01/1989 No
08/14/2012
HCKS300D150R440999Z FUSE - STRIP HSB 60A H&B 10 PC RoHS No 06/20/2005 PbFree No 06/20/2005 No
HCKS300D050R440999Z Fuse Mini SmartGlow 12VDC 7.5A 2 pc Card RoHS No 07/10/2012 PbFree No
HCKS350D150R440999Z Fuse - Mega 70V (SF56) 2-M8 holes 300A RoHS No 02/22/2017 PbFree No 02/22/2017 No
HCKS040R440999Z FUS MINI 3A CARD CARQUEST RoHS No 01/01/1989 PbFree No 01/01/1989 No
01/17/2012
HCKS400D050V440999Z Fuse - BF1 58V w/o holes, 100A, 500 pc RoHS No 11/15/2011 PbFree No 11/15/2011 No
HCKS400D050R440999Z Fuse - Mega 70V (SF56) 1-M8 hole 200A RoHS No 02/22/2017 PbFree No 02/22/2017 No
HCKS400D075R440999Z FUSE - SLOTTED MCASE+ 32VDC 20A 500 PC RoHS No 08/29/2018 PbFree No 08/29/2018 No
HCKS450V440999Z Fuse - Midi 32VDC, M6 1-hole 80A RoHS No 06/20/2016 PbFree No 06/20/2016 No
HCKS450R440999Z Fuse - Mega LowTemp 32V, 1 M8 hole 150A RoHS No 09/03/2015 PbFree No 09/03/2015 No
HCKS450D075V440999Z FUSE - MCASE 32V 50A RoHS No 08/01/2012 PbFree No
HCKS450D075R440999Z FUSE-LOW-PROFILE MINI 15A-25 PCS TIREX RoHS No 07/10/2012 PbFree No 07/10/2012 No
09/30/2013
HCKS550D150R440999Z Fuse - ZCase Mega 32V 125A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
HCKS060V440999Z TD0815-B33-2JC RoHS No 04/26/2016 PbFree No 04/26/2016 Yes
04/26/2016
HCKS700R440999Z Fuse - Midi 32VDC, M6 1-hole 40A RoHS No 06/20/2016 PbFree No 06/20/2016 No
HCKS800R440999Z FUSE - MEGA+ 32V 2-M8 HOLES 125A RoHS No 05/21/2018 PbFree No 05/21/2018 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.