MHP-TAC Series - Metal Hybrid Protection – 6 Amps and 15 Amps

Battery mini Breakers MHP TAC Image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new Metal Hybrid PPTC device, MHP-TAC, offers higher voltage rating (12VDC) and smaller size than typical MHP-TAM devices. MHP-TAC helps to meet the battery safety requirements of higher-capacity Lithium (Ion) Polymer and Prismatic batteries found in most mobile devices such as laptop PC’s, tablets, and smart phones.

MHP technology connects a bimetal protector in parallel with a Polymeric Positive Temperature Coefficient (PPTC) device. The PPTC device is to act as a heater and to help keep the bimetal latched until the fault is removed. The resulting MHP-TAC helps to provide resettable overtemperature protection. 

 

Features:

  • Miniature Thermal Cutoff (TCO) device
  • High voltage rating
  • Overtemperature and overcurrent protection for Lithium (Ion) Polymer
    and Prismatic cells
  • Multiple activation temperature ratings (72°C, 77°C, 82°C, 85°C, and 90°C)
  • Compact size (L: 4.75mm x W: 2.8mm x H: 0.8mm) allows for ultrathin
    battery pack designs 

 

Applications:

Battery cell protection for Lithium Polymer and Prismatic cells used in:

  • Notebook PCs
  • Ultra-books
  • Tablets
  • Smart Phone
  • Battery-powered portable devices 

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #Activation Temp (Deg C)Reset Temp (Min) (Deg C)Reset Temp ∆T (Deg C)Reference Resistance (mΩ)Contact ratingsBreaking Capacity (A)Leakage Current Max @2VDC (mA)Leakage Current Max @3VDC (mA)Height (Y-axis) (in)Height (Y-axis) (mm)Lengh (X-Axis) (mm)Width (in)Width (mm)Operating TemperaturePartner ECAD ModelsStockCompare
MHP-TAC15-12-72724073 - 5DC12V/25ADC5V/80A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC15-12-72Check
MHP-TAC15-12-777740103 - 5DC12V/25ADC5V/80A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC15-12-77Check
MHP-TAC15-12-828240103 - 5DC12V/25ADC5V/80A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC15-12-82Check
MHP-TAC15-12-858540103 - 5DC12V/25ADC5V/80A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC15-12-85Check
MHP-TAC15-12-909040103 - 5DC12V/25ADC5V/80A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC15-12-90Check
MHP-TAC6-12-727240710 - 15DC12V/12ADC5V/40A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC6-12-72Check
MHP-TAC6-12-7777401010 - 15DC12V/12ADC5V/40A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC6-12-77Check
MHP-TAC6-12-8282401010 - 15DC12V/12ADC5V/40A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC6-12-82Check
MHP-TAC6-12-8585401010 - 15DC12V/12ADC5V/40A1500.0310.810.85 - 11.450.106 - 0.1142.7 - 2.9-30° to 100°CMHP-TAC6-12-85Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF4756-000 MHP-TAC15-12-72 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
RF4757-000 MHP-TAC15-12-77 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
RF4758-000 MHP-TAC15-12-82 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
RF4759-000 MHP-TAC15-12-85 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
RF4760-000 MHP-TAC15-12-90 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
RF4752-000 MHP-TAC6-12-72 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
RF4753-000 MHP-TAC6-12-77 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
RF4754-000 MHP-TAC6-12-82 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
RF4755-000 MHP-TAC6-12-85 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.