FlexMod Low Voltage Disconnects Series - FlexMod LVD (Low Voltage Disconnect Switch)

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FlexMod Low Voltage Disconnect unit preserves battery charge and protects battery banks by automatically disconnecting loads when battery voltage drops to a critical level.
Automatically disconnects specified loads when unit senses that vehicle battery voltage is low; automatically reconnects when voltage is restored. Protects vehicles with one battery (or bank of batteries).

Features & Benefits

  • Compact design (4" x 3" x 1" ) unit is waterproof, dustproof and vibration-proof.  Mounts anywhere on a vehicle, even places where road-splash is a problem. Sealed to IP67 standard. 
  • Senses battery voltage and disconnects non-essential loads if level falls below programmed voltage. Automatically reconnects loads when battery is charging.  
  • Eliminates downtime and vehicle breakdown costs due to dead batteries.
  • High reliability unit is rated for more than 1,000,000 on/off cycles.
  • Overvoltage and overcurrent sensing protects the FlexMod and direct loads.
  • Single auto-ranging unit (12V or 24V) means less stock and fewer SKUs.
  • Unit is autoranging - senses 12V or 24V systems.
  • Harness sold separately - Part number 12805.

Ordering Information

Part Number Description Harness
48610 Standard Unit Only
Part number 12805 sold separately
48710 Programmable Unit Only
Part number 12805 sold separately

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxIngress ProtectionHousingAgency Approval - HumidityAgency Approval - ShockAgency Approval - VibrationStockSamplesCompare
486101032IP670 to 90% RHSAE J145510-500 HzCheckOrder
487101032IP67Blue Thermoplastic0 to 90% RHSAE J145510-500 HzCheckOrder
48610-BX
Obsolete: 2021 -12-06
32

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.