HD Battery Combiner Series - Combiner HD 24V

Series: HD Battery Combiner
Availability: Special Order Only

This item is Special Order and has minimum order quantities and may have longer lead times.

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Combines battery banks when one is being actively charged, and disconnects them when charge voltage is removed. Supports high-amp intermittent or continuous current loads. Very low quiescent current draw (in On or Off states) due to bi-stable mechanism. Sealed to IP67 & IP69K.

Features and Benefits

  • Optional remote On or Off switching override enables emergency override for starting from an auxiliary battery, or allows house/cab functions to operate longer in critical applications.
  • Supports high current loads such as large inverter loads. Operates under high temperature conditions. Compact unit is an ideal choice for applications in heavy vehicles, construction, agriculture, military, mining and agriculture.
  • Eliminates the cost of routing heavy copper cables to mechanical-only battery switches. Battery combiner can be conveniently located between battery banks, and remote switch can be conveniently located in the cab or wherever required, using only small gauge wiring.
  • Optional start isolation input ensures isolation of auxiliary loads from engine cranking voltage spikes and sags.
  • Optional ‘Engine On’ input eliminates relay cycling caused by voltage drop along cables.
HD combiner wiring

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxIngress ProtectionOutput TerminalsHousingAgency Approval - HumidityAgency Approval - ShockAgency Approval - VibrationStockSamplesCompare
88005130016IP67, IP69KTwo 3/8-16 StudsBlack Thermoplastic0 to 95% RH10 Gs8 GsCheckOrder
88005530032IP67, IP69KTwo 3/8-16 StudsBlack Thermoplastic0 to 95% RH10 Gs8 GsCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.