Speed & Position Sensing Series - Engine CAM and Crank

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The speed sensor measures gear or target wheel speed and position. The Engine Control Module can use this information to modify various engine functions such as Air/Fuel Ratio, ignition timing and perform diagnostic tests.

 

Applications:

  • Cam shaft speed and timing detection
  • Engine speed
  • Crank shaft speed and timing detection
automotive-sensor-customLittelfuse vehicle sensors are designed for customer-specific applications and packaging. To learn more, contact Littelfuse.

  • Robust construction makes this sensor well suited to harsh environments

  • Hermetically sealed, magnetically operated non-contact sensing gives excellent life and reliability

  • High accuracy

  • Magnetic target sensing

  • Simple flush and recessed mounting options available

  • Internal circuit protection available

  • EMC/ESD protection available

  • Choice of circuitry for outputs

  • Choice of connectors and terminals

To request product environmental information, please complete the Product Environmental Information Request Form.