Transmission Gear Position Sensing Series - PRNDS

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Transmission shifter position sensor is a Hall Effect based angular position sensor that can be designed to detect specific transmission positions such as P-R-N-D-S.

 

Applications:

  • Transmission PRNDS position
automotive-sensor-customLittelfuse vehicle sensors are designed for customer-specific applications and packaging. To learn more, contact Littelfuse.

  • Robust construction makes this sensor well suited to harsh environments

  • Magnetically operated non-contact sensing gives excellent life and reliability

  • Ability to customize output states to customer needs

  • Magnetically operated position sensor

  • Absolute rotary position sensor

  • Analog and PWM outputs available

  • Programmable angular range custom option

  • Choice of clockwise or counterclockwise versions available

  • Choice of connectors and terminals

To request product environmental information, please complete the Product Environmental Information Request Form.