Speed & Direction Sensor Series - Hall

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Power Assist Speed and Direction Sensor is integrated into the powered door or tailgate system of the vehicle for safe operation. This sensor helps to prevent injury and/or damage to occupants, pedestrians outside the vehicle and the vehicle itself. Some models provide "set points" for custom stop height on tailgates.

 

Applications:

  • Sliding door automatic systems
  • Tailgate automatic systems
  • Trunk automatic systems
automotive-sensor-customLittelfuse vehicle sensors are designed for customer-specific applications and packaging. To learn more, contact Littelfuse.

  • Sealed or unsealed construction options makes this sensor type well suited to various environments

  • Magnetically operated non-contact sensing gives excellent life and reliability

  • Operates when target wheel (ferrous or magnet encoder) rotates within gas spring assembly

  • Internal circuit protection available

  • EMC/ESD protection available

  • Choice of circuitry for outputs

  • Choice of connectors and terminals

To request product environmental information, please complete the Product Environmental Information Request Form.