Interchangeable Thermistors


  • KW

  • Precision Interchangeable Thermistors (135°C) ± 0.5°C Accuracy - Kynar Insulated Leads

  • Resis Ω @ 25°C: 1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

  • R-T Curve: G, J, R

  • Max Power Rating: 30mW

  • KX

  • Precision Interchangeable Thermistors (135°C) ± 1.0°C Accuracy - Kynar Insulated Leads

  • Resis Ω @ 25°C: 1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

  • R-T Curve: G, J, R

  • Beta (K) 0-50°C: 3575, 3892, 4140

  • PW

  • Precision Interchangeable Thermistors (150°C) ± 0.5°C Accuracy - Uninsulated Leads

  • Resis Ω @ 25°C: 1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

  • R-T Curve: E, G, J, R

  • Beta (K) 0-50°C: 3263, 3575, 3892, 4140

  • PX

  • Precision Interchangeable Thermistors (150°C) ± 1.0°C Accuracy - Uninsulated Leads

  • Resis Ω @ 25°C: 1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

  • R-T Curve: E, G, J, R

  • Beta (K) 0-50°C: 3263, 3575, 3892, 4140

  • KS

  • Standard Precision Interchangeable Thermistors (135°C) ± 0.1°C Accuracy - Kynar Insulated Leads

  • Resis Ω @ 25°C: 1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

  • R-T Curve: G, J, R

  • Max Power Rating: 30mW

  • KT

  • Standard Precision Interchangeable Thermistors (135°C) ± 0.2°C Accuracy - Kynar Insulated Leads

  • Resis Ω @ 25°C: 1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

  • R-T Curve: G, J, R

  • Max Power Rating: 30mW

  • PS

  • Standard Precision Interchangeable Thermistors (150°C) ± 0.1°C Accuracy - Uninsulated Leads

  • Resis Ω @ 25°C: 1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

  • R-T Curve: G, J, R

  • Max Power Rating: 30mW

  • PT

  • Standard Precision Interchangeable Thermistors (150°C) ± 0.2°C Accuracy- Uninsulated Leads

  • Resis Ω @ 25°C: 1000, 2252, 3000, 5000, 6000, 10000, 20000, 30000, 50000, 100000

  • R-T Curve: G, J, R

  • Max Power Rating: 30mW

  • PR

  • OBSOLETE - Ultra Precision Interchangeable Thermistors (80°C) ± 0.05°C Accuracy

  • Resis Ω @ 25°C: 2252, 3000, 5000, 10000, 20000, 30000, 50000

  • R-T Curve: J

  • Max Power Rating: 30mW